Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

RETs 500 mA single/double

RET transistors offer low handling and development costs while minimalizing space

Nexperia offers an extensive portfolio of single and double RETs for standard small-signal digital applications.

Key features and benefits

  • Transistor and two resistors integrated in one package
  • Lower handling and inventory costs
  • Broad 100 mA product range
  • Reduced board space
  • 500 mA portfolio
  • Shorter assembly times
  • Complete range of double RET in SOT363/457
  • Simpler design process
  • AEC-Q101 qualified
  • Fewer soldering joints, increasing system reliability

Key applications

  • Digital applications
  • Instrument clusters
  • Engine control units

Parametric search

RETs 500 mA single/double
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PDTB1xxxU series 500 mA, 50 V PNP resistor-equipped transistors ACT
PDTB113EU 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB123EU 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB123YU 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB143EU 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB143XU 50 V, 500 mA PNP resistor-equipped transistor Production
PDTD1xxxT series 500 mA, 50 V NPN resistor-equipped transistors ACT
PDTD114ET 50 V, 500 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ Production
PDTD143ET-Q 500 mA, 50 V NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ Production
PDTD143XT 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ Production
PDTD1xxxU series 500 mA, 50 V NPN resistor-equipped transistors ACT
PDTD113EU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD113ZU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD114EU-Q 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD123EU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD123YU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD143EU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTD143XU 50 V, 500 mA NPN resistor-equipped transistor Production
PDTB113EQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB113ZQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB114EQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB114ET 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB114EU-Q 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB123EQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB123YQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB143EQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB143ET-Q 50 V, 500 mA PNP resistor-equipped transistor Production
PDTB143XQA 50 V, 500 mA PNP resistor-equipped transistors Production
PDTB143XT 50 V, 500 mA PNP resistor-equipped transistor Production
PDTD113ZT-Q NPN 500 mA, 50 V resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PDTD123ET 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ Production
PDTD123ET-Q 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ Production
PDTD123TT NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open Production
PDTD123YK NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm EndOfLife
PDTD123YT-Q 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMC31-Q 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMC32-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMN31 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm Production
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMN32-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP31-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ Production
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ Production
PIMP32-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ Production
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk.png plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference