Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PDTD113EU | PDTD113EUX | 934068341115 | SOT323 | Order product |
PDTD113EU | PDTD113EUF | 934068341135 | SOT323 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 500 mA NPN resistor-equipped transistor
NPN Resistor-Equipped Transistor (RET) in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
PNP complement: PDTB113EU
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
± 10 % resistor ratio tolerance
High temperature applications up to 175 °C
AEC-Q101 qualified
Controlling IC inputs
Cost-saving alternative to BC817 series in digital applications
Switching loads
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTD113EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 1 | 500 | 1 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTD113EU | PDTD113EUX (934068341115) |
Active | ZP% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
PDTD113EUF (934068341135) |
Active | ZP% | SOT323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTD113EU | PDTD113EUX | PDTD113EU |
|
![]() |
PDTD113EU | PDTD113EUF | PDTD113EU |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PDTD113EU | 50 V, 500 mA NPN resistor-equipped transistor | Data sheet | 2024-04-17 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-06-17 |
SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
PDTD113EU_Nexperia_Product_Reliability | PDTD113EU Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PDTD113EU | PDTD113EU SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PDTD113EU | PDTD113EUX | 934068341115 | Active | SOT323_115 | 3,000 |
|
PDTD113EU | PDTD113EUF | 934068341135 | Active | SOT323_135 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.