
74AXP2G14
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP2G14GM | 74AXP2G14GMH (935304096125) |
Obsolete | no package information | ||||
74AXP2G14GN | 74AXP2G14GNH (935304097125) |
Withdrawn / End-of-life |
![]() XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
Not available | |
74AXP2G14GS | 74AXP2G14GSH (935304098125) |
Obsolete | no package information | ||||
74AXP2G14GX | 74AXP2G14GXH (935307133125) |
Obsolete |
![]() X2SON6 (SOT1255-2) |
SOT1255-2 | Not available | ||
74AXP2G14GXZ (935307133147) |
Withdrawn / End-of-life | SOT1255-2_147 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP2G14GM | 74AXP2G14GMH | 74AXP2G14GM |
|
![]() |
74AXP2G14GN | 74AXP2G14GNH | 74AXP2G14GN |
|
![]() |
74AXP2G14GS | 74AXP2G14GSH | 74AXP2G14GS |
|
![]() |
74AXP2G14GX | 74AXP2G14GXH | 74AXP2G14GX |
|
![]() |
74AXP2G14GX | 74AXP2G14GXZ | 74AXP2G14GX |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AXP2G14 | Low-power dual Schmitt trigger inverter | Data sheet | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.