74AXP1G57
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G57GM | 74AXP1G57GMH (935301596125) |
Obsolete | no package information | ||||
74AXP1G57GN | 74AXP1G57GNH (935301597125) |
Obsolete | no package information | ||||
74AXP1G57GS | 74AXP1G57GSH (935301598125) |
Obsolete | no package information | ||||
74AXP1G57GX | 74AXP1G57GXH (935307074125) |
Obsolete | RC |
X2SON6 (SOT1255-2) |
SOT1255-2 | Not available | |
74AXP1G57GXZ (935307074147) |
Withdrawn / End-of-life | RC | SOT1255-2_147 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G57GM | 74AXP1G57GMH | 74AXP1G57GM | ||
74AXP1G57GN | 74AXP1G57GNH | 74AXP1G57GN | ||
74AXP1G57GS | 74AXP1G57GSH | 74AXP1G57GS | ||
74AXP1G57GX | 74AXP1G57GXH | 74AXP1G57GX | ||
74AXP1G57GX | 74AXP1G57GXZ | 74AXP1G57GX |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G57 | Low-power configurable multiple function gate | Data sheet | 2021-10-07 |
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
axp1g57 | 74AXP1G57 IBIS model | IBIS model | 2015-09-08 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812 | Single configurable logic | Leaflet | 2019-01-04 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.