74AXP1G58
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G58GM | 74AXP1G58GMH (935301599125) |
Obsolete | RK |
XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_125 |
74AXP1G58GN | 74AXP1G58GNH (935301601125) |
Obsolete | no package information | ||||
74AXP1G58GS | 74AXP1G58GSH (935301602125) |
Obsolete | no package information | ||||
74AXP1G58GX | 74AXP1G58GXH (935307129125) |
Obsolete | RK |
X2SON6 (SOT1255-2) |
SOT1255-2 | Not available | |
74AXP1G58GXZ (935307129147) |
Withdrawn / End-of-life | RK | SOT1255-2_147 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G58GM | 74AXP1G58GMH | 74AXP1G58GM | ||
74AXP1G58GN | 74AXP1G58GNH | 74AXP1G58GN | ||
74AXP1G58GS | 74AXP1G58GSH | 74AXP1G58GS | ||
74AXP1G58GX | 74AXP1G58GXH | 74AXP1G58GX | ||
74AXP1G58GX | 74AXP1G58GXZ | 74AXP1G58GX |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G58 | Low-power configurable multiple function gate | Data sheet | 2021-10-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
axp1g58 | 74AXP1G58 IBIS model | IBIS model | 2015-09-08 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812 | Single configurable logic | Leaflet | 2019-01-04 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.