74AVC16374
16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state
The 74AVC16374 is a 16-bit edge triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus-oriented applications. The 74AVC16374 consist of 2 sections of 8 edge-triggered flip-flops. A clock input (CP) and an output enable (OE) are provided per 8-bit section.
The 74AVC16374 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, nOE should be tied to VCC through a pull-up resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
-
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Supports Live Insertion
Applications
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16374DGG | 74AVC16374DGG,112 (935265484112) |
Obsolete | AVC16374 Standard Procedure Standard Procedure |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74AVC16374DGG,512 (935265484512) |
Obsolete | AVC16374 Standard Procedure Standard Procedure | Not available | ||||
74AVC16374DGG,118 (935265484118) |
Obsolete | AVC16374 Standard Procedure Standard Procedure | SOT362-1_118 | ||||
74AVC16374DGG,518 (935265484518) |
Obsolete | AVC16374 Standard Procedure Standard Procedure | Not available | ||||
74AVC16374DGG,511 (935265484511) |
Obsolete | AVC16374 Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AVC16374DGG | 74AVC16374DGG,112 | 74AVC16374DGG | ||
74AVC16374DGG | 74AVC16374DGG,512 | 74AVC16374DGG | ||
74AVC16374DGG | 74AVC16374DGG,118 | 74AVC16374DGG | ||
74AVC16374DGG | 74AVC16374DGG,518 | 74AVC16374DGG | ||
74AVC16374DGG | 74AVC16374DGG,511 | 74AVC16374DGG |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74AVC16374 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | Data sheet | 2017-05-03 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
mna578 | Block diagram: 74AVC16374DGG | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
avc16374 | 74AVC16374 IBIS model | IBIS model | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.