NXB0102
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|
NXB0102DC | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | VSSOP8 | Bi-directional | AutoSense |
NXB0102DC-Q100 | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | VSSOP8 | |
NXB0102GT | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | XSON8 | Bi-directional | AutoSense |
NXB0102UN | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | WLCSP8 | Bi-directional | AutoSense |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXB0102DC | NXB0102DCH (935690922125) |
Active | n2 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
NXB0102DC-Q100 | NXB0102DC-Q100H (935691056125) |
Active | n2 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
NXB0102GT | NXB0102GTX (935690921115) |
Active | n2 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
NXB0102UN | NXB0102UNAZ (935691107336) |
Active | n2 |
WLCSP8 (SOT8023-1) |
SOT8023-1 | SOT8023-1_336 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXB0102UN | NXB0102UNZ (935691107084) |
Withdrawn / End-of-life | n2 |
WLCSP8 (SOT8023-1) |
SOT8023-1 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXB0102DC | NXB0102DCH | NXB0102DC | ||
NXB0102DC-Q100 | NXB0102DC-Q100H | NXB0102DC-Q100 | ||
NXB0102GT | NXB0102GTX | NXB0102GT | ||
NXB0102UN | NXB0102UNAZ | NXB0102UN |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXB0102UN | NXB0102UNZ | NXB0102UN |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
NXB0102 | Dual supply translating transceiver; auto direction sensing; 3-state | Data sheet | 2023-11-15 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
SOT8023-1 | 3D model for products with SOT8023-1 package | Design support | 2023-02-07 |
nxb0102 | NXB0102 IBIS model | IBIS model | 2020-02-26 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT8023-1 | wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mm | Package information | 2022-04-20 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
SOT8023-1 | 3D model for products with SOT8023-1 package | Design support | 2023-02-07 |
nxb0102 | NXB0102 IBIS model | IBIS model | 2020-02-26 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.