74AXP2T45
2-bit dual supply translating transceiver; 3-state
The 74AXP2T45 is a 2-bit, dual supply transceiver with 3-state outputs that enables bidirectional level translation. It features two 2-bit input-output ports (nA and nB), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (0.9 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). No power supply sequencing is required and output glitches during power supply transitions are prevented using patented circuitry. As a result glitches will not appear on the outputs for supply transitions during power-up/down between 20 mV/μs and 5.5 V/s. Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B are in the high-impedance OFF-state.
Features and benefits
Wide supply voltage range:
VCC(A): 0.9 V to 5.5 V
VCC(B): 0.9 V to 5.5 V
Low input capacitance; CI = 1.4 pF (typical)
Low output capacitance; CO = 4.4 pF (typical)
Low dynamic power consumption; CPD = 11 pF (typical)
Low static power consumption; ICC = 2 μA (25 °C maximum)
High noise immunity
Complies with JEDEC standard:
JESD8-12 (1.1 V to 1.3 V; inputs)
JESD8-11 (1.4 V to 1.6 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
JESD12-6 (4.5 V to 5.5 V)
Latch-up performance exceeds 100 mA per JESD78D Class II
Inputs accept voltages up to 5.5 V
Low noise overshoot and undershoot < 10% of VCCO
IOFF circuitry provides partial power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +125 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74AXP2T45DC | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 2 | ultra low | -40~125 | VSSOP8 |
74AXP2T45GX | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 2 | ultra low | -40~125 | X2SON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP2T45DC | 74AXP2T45DCH (935690854125) |
Active | R5 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AXP2T45GX | 74AXP2T45GXX (935690876115) |
Active | R5 |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP2T45DC | 74AXP2T45DCH | 74AXP2T45DC | ||
74AXP2T45GX | 74AXP2T45GXX | 74AXP2T45GX |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74AXP2T45 | 2-bit dual supply translating transceiver; 3-state | Data sheet | 2024-07-25 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.