74AHC74-Q100; 74AHCT74-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AHC74BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.7 | 170 | low | -40~125 | DHVQFN14 |
74AHC74D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.7 | 170 | low | -40~125 | SO14 |
74AHC74PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.7 | 170 | low | -40~125 | TSSOP14 |
74AHCT74BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 160 | low | -40~125 | DHVQFN14 |
74AHCT74D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 160 | low | -40~125 | SO14 |
74AHCT74PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 160 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC74BQ-Q100 | 74AHC74BQ-Q100X (935300322115) |
Active | AHC74 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHC74D-Q100 | 74AHC74D-Q100J (935300323118) |
Active | 74AHC74D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHC74PW-Q100 | 74AHC74PW-Q100J (935300324118) |
Active | AHC74 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74AHCT74BQ-Q100 | 74AHCT74BQ-Q100X (935300325115) |
Active | AHT74 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHCT74D-Q100 | 74AHCT74D-Q100J (935300326118) |
Active | 74AHCT74D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHCT74PW-Q100 | 74AHCT74PW-Q100J (935300327118) |
Active | AHCT74 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC74BQ-Q100 | 74AHC74BQ-Q100X | 74AHC74BQ-Q100 | ||
74AHC74D-Q100 | 74AHC74D-Q100J | 74AHC74D-Q100 | ||
74AHC74PW-Q100 | 74AHC74PW-Q100J | 74AHC74PW-Q100 | ||
74AHCT74BQ-Q100 | 74AHCT74BQ-Q100X | 74AHCT74BQ-Q100 | ||
74AHCT74D-Q100 | 74AHCT74D-Q100J | 74AHCT74D-Q100 | ||
74AHCT74PW-Q100 | 74AHCT74PW-Q100J | 74AHCT74PW-Q100 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT74_Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Data sheet | 2024-03-07 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
ahc74 | ahc74 IBIS model | IBIS model | 2013-04-08 |
ahct74 | ahct74 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
ahc74 | ahc74 IBIS model | IBIS model | 2013-04-08 |
ahct74 | ahct74 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.