74VHC02-Q100; 74VHCT02-Q100
Quad 2-input NOR gate
The 74VHC02-Q100; 74VHCT02-Q100 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7-A.
The 74VHC02-Q100; 74VHCT02-Q100 provide a quad 2-input NOR function.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Balanced propagation delays
All inputs have a Schmitt-trigger action
Inputs accept voltages higher than VCC
Input levels:
The 74VHC02-Q100 operates with CMOS input level
The 74VHCT02-Q100 operates with TTL input level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74VHC02BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 2.9 | 60 | 4 | low | -40~125 | DHVQFN14 |
74VHC02D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 2.9 | 60 | 4 | low | -40~125 | SO14 |
74VHC02PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 2.9 | 60 | 4 | low | -40~125 | TSSOP14 |
74VHCT02BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 60 | 4 | low | -40~125 | DHVQFN14 |
74VHCT02D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 60 | 4 | low | -40~125 | SO14 |
74VHCT02PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.8 | 60 | 4 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74VHC02BQ-Q100 | 74VHC02BQ-Q100X (935301313115) |
Active | VHC02 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74VHC02D-Q100 | 74VHC02D-Q100J (935301305118) |
Active | 74VHC02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74VHC02PW-Q100 | 74VHC02PW-Q100J (935301314118) |
Active | VHC02 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74VHCT02BQ-Q100 | 74VHCT02BQ-Q100X (935303188115) |
Active | VHT02 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74VHCT02D-Q100 | 74VHCT02D-Q100J (935301321118) |
Active | 74VHCT02D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74VHCT02PW-Q100 | 74VHCT02PW-Q100J (935303215118) |
Active | VHCT02 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74VHC02BQ-Q100 | 74VHC02BQ-Q100X | 74VHC02BQ-Q100 | ||
74VHC02D-Q100 | 74VHC02D-Q100J | 74VHC02D-Q100 | ||
74VHC02PW-Q100 | 74VHC02PW-Q100J | 74VHC02PW-Q100 | ||
74VHCT02BQ-Q100 | 74VHCT02BQ-Q100X | 74VHCT02BQ-Q100 | ||
74VHCT02D-Q100 | 74VHCT02D-Q100J | 74VHCT02D-Q100 | ||
74VHCT02PW-Q100 | 74VHCT02PW-Q100J | 74VHCT02PW-Q100 |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT02_Q100 | Quad 2-input NOR gate | Data sheet | 2024-04-22 |
mna215 | Block diagram: 74HC02BQ, 74HC02D, 74HC02DB, 74HC02N, 74HC02PW, 74HCT02BQ, 74HCT02D, 74HCT02DB, 74HCT02N, 74HCT02PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74vhc02 | 74vhc02 IBIS model | IBIS model | 2013-04-08 |
74vhct02 | 74vhct02 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74vhc02 | 74vhc02 IBIS model | IBIS model | 2013-04-08 |
74vhct02 | 74vhct02 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.