74VHC32-Q100; 74VHCT32-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74VHC32BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | DHVQFN14 |
74VHC32D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | SO14 |
74VHC32PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | TSSOP14 |
74VHCT32BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 5 | 60 | 4 | low | -40~125 | DHVQFN14 |
74VHCT32D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 5 | 60 | 4 | low | -40~125 | SO14 |
74VHCT32PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 5 | 60 | 4 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74VHC32BQ-Q100 | 74VHC32BQ-Q100X (935303861115) |
Active | VHC32 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74VHC32D-Q100 | 74VHC32D-Q100J (935301318118) |
Active | 74VHC32D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74VHC32PW-Q100 | 74VHC32PW-Q100J (935303218118) |
Active | VHC32 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74VHCT32BQ-Q100 | 74VHCT32BQ-Q100X (935301325115) |
Active | VHT32 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74VHCT32D-Q100 | 74VHCT32D-Q100J (935301308118) |
Active | 74VHCT32D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74VHCT32PW-Q100 | 74VHCT32PW-Q100J (935301326118) |
Active | VHCT32 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74VHC32BQ-Q100 | 74VHC32BQ-Q100X | 74VHC32BQ-Q100 | ||
74VHC32D-Q100 | 74VHC32D-Q100J | 74VHC32D-Q100 | ||
74VHC32PW-Q100 | 74VHC32PW-Q100J | 74VHC32PW-Q100 | ||
74VHCT32BQ-Q100 | 74VHCT32BQ-Q100X | 74VHCT32BQ-Q100 | ||
74VHCT32D-Q100 | 74VHCT32D-Q100J | 74VHCT32D-Q100 | ||
74VHCT32PW-Q100 | 74VHCT32PW-Q100J | 74VHCT32PW-Q100 |
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT32_Q100 | Quad 2-input OR gate | Data sheet | 2024-04-18 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74vhc32 | 74vhc32 IBIS model | IBIS model | 2013-04-08 |
74vhct32 | 74vhct32 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
74vhc32 | 74vhc32 IBIS model | IBIS model | 2013-04-08 |
74vhct32 | 74vhct32 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.