Size reduction X2SON4 compared to X2SON5
X2SON packages are MicroPak packages also known under package suffix GX for X2SON8, X2SON6 and X2SON5 or GX4 for X2SON4. X2SON packages’ tininess saves valuable board real estate and drive the miniaturization trend. Single, dual and triple gates are available as well as single translators.
Key features and benefits
Features and benefits
- Smaller footprint than GF and GN packages options
- High contact area-to-chip ratio and enhanced durability
- Lower PCB costs, easier placement and miniaturization
- ≥ 0.4 mm lead pitch for ease of assembly
- Low profile height (0.35mm) and low width (0.8mm)
- RoHS & dark-green compliant with NiPdAu leadframe finish
Key applications
Applications
- Space constrained applications
- Mobile devices
- Portable computing
- IoT & wearables
- Consumer electronics
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP2G16GX | EndOfLife | ||
74AUP3G34GX | Low-power triple buffer | Production | |
74LVC1G04GX4 | Single inverter | Production | |
74AXP2G07GX | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74LVC2G08GX | Dual 2-input AND gate | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74LVC1G14GX4 | Single Schmitt-trigger inverter | Production | |
74AUP2G04GX | Low-power dual inverter | Production | |
74LVC2G00GX | Dual 2-input NAND gate | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74LVC1G34GX4 | Single buffer | Production | |
74LVC1G332GX | Single 3-input OR gate | Production | |
74LVC2G32GX | Dual 2-input OR gate | Production | |
74LVC1G17GX4 | Single Schmitt trigger buffer | Production | |
74LVC1G11GX | Single 3-input AND gate | Production | |
74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
74LVC2G38GX | Dual 2-input NAND gate; open drain | Production | |
74LVC1G07GX4 | Buffer with open-drain output | Production | |
74LVC2G86GX | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74AXP1G57GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP2G14GX | Low-power dual Schmitt trigger inverter | EndOfLife | |
74LVC2G07GX | Buffers with open-drain outputs | Production | |
74LVC2G34GX | Dual buffer gate | Production | |
74LVC2G04GX | Dual inverter | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74LVC2G06GX | Inverters with open-drain outputs | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | NotForDesignIn | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74LVC1G97GX | Low-power configurable multiple function gate | Production | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G07GX | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
74AXP1G02GX | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G04GX | Low-power inverter | EndOfLife | |
74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
74LVC1G04GX | Single inverter | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74LVC1G02GX | Single 2-input NOR gate | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AXP1G17GX | Low-power Schmitt trigger | EndOfLife | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74LVC1G32GX | Single 2-input OR gate | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
X2SON5_SOT1226_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
vp_1394553194270.zip | X2SON packages | Value proposition | 2019-02-26 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.