
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AUP2G16GX
Parametrics
Type number | Package name |
---|---|
74AUP2G16GX | X2SON6 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G16GX | 74AUP2G16GXZ (935307653147) |
Obsolete | 5A According NX3-00133 According NX3-00133 |
![]() X2SON6 (SOT1255) |
SOT1255 |
REFLOW_BG-BD-1
|
SOT1255_147 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G16GX | 74AUP2G16GXZ | 74AUP2G16GX |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
aup2g16 | 74AUP2G16 IBIS model | IBIS model | 2015-10-30 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
X2SON6_SOT1255_mk | "plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body" | Marcom graphics | 2017-01-28 |
SOT1255 | plastic, leadless thermal enhanced extremely thin small outline package; 6 terminals; 0.4 mm pitch; 1 mm x 0.8 mm x 0.35 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Models
File name | Title | Type | Date |
---|---|---|---|
aup2g16 | 74AUP2G16 IBIS model | IBIS model | 2015-10-30 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.