The AUP family is the industry standard family for portable applications. It is manufactured in a CMOS process resulting in lower static and dynamic power dissipation. It’s 3.6 V tolerance, low-threshold inputs (option) and IOFF features make it suitable for use in mixed 1.8 V / 3.3 V and partial power-down applications. The family is fully specified from 1.1 V to 3.6 V and over for industrial and automotive operating temperatures.
The product portfolio includes low pin count single, dual and triple gate functions as well as configurable logic. AUP is available in leaded and leadless PicoGate packages.
Supply voltage | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V |
---|---|---|---|---|---|
Input characteristics | |||||
Schmitt trigger | | | | | |
Schmitt action* | | | | | |
Low threshold | n.a. | n.a. | n.a. | | |
Output characteristics** | |||||
standard output | | | | | |
* Standard inputs have Schmitt action (small hysteresis) to improve noise immunity.
** For open-drain outputs refer only to the IOL curves.
Key features and benefits
Features and benefits
- Very low dynamic power dissipation (CPD)
- Wide VCC from 0.8 V to 3.6 V
- Schmitt trigger action provide high noise immunity
- Superior ESD protection
- Wide operating temperature of -40 °C to +125 °C
- tPD of 3.2 ns and IOL of 2.2 mA at 1.8 V VCC
- Leaded and Leadless PicoGate packaging
Key applications
Applications
- Mobile phones
- PDAs
- Digital cameras
- Media players
- Portable medical devices
- Other hand-held, power-sensitive applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T1326GT | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP2T1326GF | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP2G57GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97UK | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T86GX | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T50GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T58GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G16GX | EndOfLife | ||
74AUP1T57GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP2G58GF | EndOfLife | ||
74AUP1T98GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T50GW | Low-power buffer with voltage-level translator | Production | |
74AUP2G97GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T02GX | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T04GX | Low-power inverter with voltage-level translator | Production | |
74AUP2G98GF | EndOfLife | ||
74AUP1T58GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AUP1T57GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G58GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T57GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T58GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP2G98GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T58GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP3G34GX | Low-power triple buffer | Production | |
74AUP2G97GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T58GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T98GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T04GW | Low-power inverter with voltage-level translator | Production | |
74AUP2G57GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T98GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T57GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GX | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GF | Low-power configurable gate with voltage-level translator | NotForDesignIn | |
74AUP3G17GM | Low-power triple Schmitt trigger | EndOfLife | |
74AUP1G34UK | Low-power buffer | EndOfLife | |
74AUP1T97GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T86GW | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T02GW | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1G97UK | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP3G16GM | Low-power triple buffer | EndOfLife | |
74AUP3G0434GM | EndOfLife | ||
74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP3G34GS | Low-power triple buffer | Production | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP1Z04GF | Low-power X-tal driver with enable and internal resistor | EndOfLife | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74AUP1Z125GF | Low-power X-tal driver with enable and internal resistor; 3-state | EndOfLife | |
74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP3G3404GF | Low-power dual buffer and single inverter | EndOfLife | |
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
74AUP2G3404GN | Low-power buffer and inverter | Production | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AUP3G07GM | Low-power triple buffer with open-drain output | EndOfLife | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GF | Low-power dual inverter and single buffer | EndOfLife | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP3G16GF | Low-power triple buffer | EndOfLife | |
74AUP1G16GM | Low-power buffer | Production | |
74AUP3G34GT | Low-power triple buffer | Production | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP3G34GN | Low-power triple buffer | Production | |
74AUP1G16GF | Low-power buffer | EndOfLife | |
74AUP3G0434GD | Low-power dual inverter and single buffer | EndOfLife | |
74AUP2G16GM | Low-power dual buffer | Production | |
74AUP3G34GF | Low-power triple buffer | EndOfLife | |
74AUP2G3404GS | Low-power buffer and inverter | Production | |
74AUP2G3404GF | Low-power buffer and inverter | EndOfLife | |
74AUP2G04GX | Low-power dual inverter | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G3404GM | Low-power buffer and inverter | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
74AUP3G3404GD | Low-power dual buffer and single inverter | EndOfLife | |
74AUP2G16GF | Low-power dual buffer | EndOfLife | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
74AUP1G00GS | Low-power 2-input NAND gate | Production | |
74AUP1G38GF | Low-power 2-input NAND gate (open drain) | EndOfLife | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G02GM | Low-power 2-input NOR gate | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP1G00GM | Low-power 2-input NAND gate | Production | |
74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP3G04GS | Low-power triple inverter | Production | |
74AUP1G885GD | Low-power dual function gate | EndOfLife | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G00GF | Low-power 2-input NAND gate | EndOfLife | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1GU04GF | Low-power unbuffered inverter | EndOfLife | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G885GM | Low-power dual function gate | EndOfLife | |
74AUP2G34GS | Low-power dual buffer | Production | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP2G38GF | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G04GM | Low-power dual inverter | Production | |
74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G34GM | Low-power buffer | Production | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AUP1G06GS | Low-power inverter with open-drain output | Production | |
74AUP1G02GN | Low-power 2-input NOR gate | Production | |
74AUP2G02GF | Low-power dual 2-input NOR gate | EndOfLife | |
74AUP1G19GF | Low-power 1-of-2 decoder/demultiplexer | EndOfLife | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G04GM | Low-power inverter | Production | |
74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G07GF | Low-power buffer with open-drain output | NotForDesignIn | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G07GN | Low-power buffer with open-drain output | Production | |
74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G332GF | Low-power 3-input OR-gate | EndOfLife | |
74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G06GM | Low-power inverter with open-drain output | Production | |
74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G126GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP2G241GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G07GF | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AUP2G241GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G125GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP1G885DC | Low-power dual function gate | Production | |
74AUP2G17GF | Low-power dual Schmitt trigger | EndOfLife | |
74AUP2G00GD | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G157GM | Low-power 2-input multiplexer | EndOfLife | |
74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G157GS | Low-power 2-input multiplexer | Production | |
74AUP1G332GW | Low-power 3-input OR-gate | Production | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G126GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G125GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
74AUP2G241GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G07GM | Low-power buffer with open-drain output | Production | |
74AUP2G02GM | Low-power dual 2-input NOR gate | EndOfLife | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP3G04GN | Low-power triple inverter | Production | |
74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP3G04GM | Low-power triple inverter | EndOfLife | |
74AUP2G157GF | Low-power 2-input multiplexer | EndOfLife | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G126GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G38GD | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
74AUP2G157GN | Low-power 2-input multiplexer | Production | |
74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
74AUP1G17GF | Low-power Schmitt trigger | EndOfLife | |
74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP3G04GF | Low-power triple inverter | EndOfLife | |
74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
74AUP2G126GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP2G32GF | Low-power dual 2-input OR gate | EndOfLife | |
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G157GS | Low-power 2-input multiplexer | Production | |
74AUP3G3404GM | Low-power dual buffer and single inverter | EndOfLife | |
74AUP1G34GN | Low-power buffer | Production | |
74AUP1G332GS | Low-power 3-input OR-gate | Production | |
74AUP1G00GN | Low-power 2-input NAND gate | Production | |
74AUP2G00GM | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AUP1G157GN | Low-power 2-input multiplexer | Production | |
74AUP1G885GN | Low-power dual function gate | Production | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP1G885GS | Low-power dual function gate | Production | |
74AUP2G04GS | Low-power dual inverter | Production | |
74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G02GS | Low-power 2-input NOR gate | Production | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
74AUP1G18GF | Low-power 1-of-2 demultiplexer with 3-state deselected output | EndOfLife | |
74AUP1G06GN | Low-power inverter with open-drain output | Production | |
74AUP2G00GF | Low-power dual 2-input NAND gate | EndOfLife | |
74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP1G32GN | Low-power 2-input OR-gate | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74AUP1G04GS | Low-power inverter | Production | |
74AUP2G34GF | Low-power dual buffer | EndOfLife | |
74AUP1GU04GM | Low-power unbuffered inverter | Production | |
74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G34GF | Low-power buffer | EndOfLife | |
74AUP1G125GF | Low-power buffer/line driver; 3-state | EndOfLife | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
74AUP1G32GM | Low-power 2-input OR-gate | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G86GF | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G86GF | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G07GS | Low-power buffer with open-drain output | Production | |
74AUP1G32GW | Low-power 2-input OR-gate | Production | |
74AUP1G885GF | Low-power dual function gate | EndOfLife | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G157GD | Low-power 2-input multiplexer | EndOfLife | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G02GF | Low-power 2-input NOR gate | EndOfLife | |
74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G332GM | Low-power 3-input OR-gate | Production | |
74AUP1G332GN | Low-power 3-input OR-gate | Production | |
74AUP2G34GN | Low-power dual buffer | Production | |
74AUP2G125GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G157GM | Low-power 2-input multiplexer | Production | |
74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
74AUP2G157GT | Low-power 2-input multiplexer | Production | |
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1GU04GN | Low-power unbuffered inverter | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP3G04GT | Low-power triple inverter | Production | |
74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1G0832GF | Low-power 3-input AND-OR gate | EndOfLife | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP2G04GN | Low-power dual inverter | Production | |
74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G34GM | Low-power dual buffer | Production | |
74AUP2GU04GF | Low-power dual unbuffered inverter | EndOfLife | |
74AUP1GU04GS | Low-power unbuffered inverter | Production | |
74AUP2G04GF | Low-power dual inverter | EndOfLife | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74AUP1G79GF | EndOfLife | ||
74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP2G06GF | Low-power dual inverter with open-drain output | EndOfLife | |
74AUP1G04GF | Low-power inverter | EndOfLife | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
74AUP1G158GF | Low-power 2-input multiplexer; inverting | EndOfLife | |
74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74AUP1G386GF | Low-power 3-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G885GT | Low-power dual function gate | Production | |
74AUP3G04GD | Low-power triple inverter | EndOfLife | |
74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AUP1G04GN | Low-power inverter | Production | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
74AUP1G34GW | Low-power buffer | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74AUP1G02GW | Low-power 2-input NOR gate | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP3G04DC | Low-power triple inverter | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G32GS | Low-power 2-input OR-gate | Production | |
74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
74AUP1G34GS | Low-power buffer | Production | |
74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP1G04GV | Low-power inverter | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP2G240GM | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP2G240GD | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP2G240GF | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G240GF | Low-power inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313749757163_ja_JP.zip | Advanced Ultra-low Power (AUP) | Value proposition | 2014-03-21 |
vp_1313749757163_zh_CN.zip | 高级超低功耗(AUP) | Value proposition | 2014-04-08 |
XSON6_SOT1115_mk.png | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
vp_1313749757163.zip | Advanced Ultra-low Power (AUP) | Value proposition | 2017-04-06 |
AN11052.pdf | Pin FMEA for AUP family | Application note | 2019-01-09 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.