
74AXP1G32
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AXP1G32GM | 74AXP1G32GMH (935304045125) |
Obsolete | no package information | ||||
74AXP1G32GN | 74AXP1G32GNH (935304046125) |
Obsolete | no package information | ||||
74AXP1G32GS | 74AXP1G32GSH (935304047125) |
Withdrawn / End-of-life |
![]() XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
Not available | |
74AXP1G32GX | 74AXP1G32GXH (935304048125) |
Withdrawn / End-of-life |
![]() X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AXP1G32GM | 74AXP1G32GMH | 74AXP1G32GM |
|
![]() |
74AXP1G32GN | 74AXP1G32GNH | 74AXP1G32GN |
|
![]() |
74AXP1G32GS | 74AXP1G32GSH | 74AXP1G32GS |
|
![]() |
74AXP1G32GX | 74AXP1G32GXH | 74AXP1G32GX |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G32 | Low-power 2-input OR gate | Data sheet | 2021-10-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
axp1g32 | 74AXP1G32 IBIS model | IBIS model | 2014-10-22 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.