74LVC16245A-Q100; 74LVCH16245A-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC16245ADGG-Q100 | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 16 | low | -40~125 | 82 | 1.9 | 36 | TSSOP48 |
74LVC16245ADGV-Q100 | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 16 | low | -40~125 | TVSOP48 | |||
74LVCH16245ADGG-Q100 | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 16 | low | -40~125 | TSSOP48 | |||
74LVCH16245ADGV-Q100 | 1.2 - 3.6 | CMOS/LVTTL | +/- 24 | 175 | 16 | low | -40~125 | 82 | 0 | 36 | TVSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC16245ADGG-Q100 | 74LVC16245ADGG-Q1J (935299475118) |
Active | LVC16245A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74LVC16245ADGV-Q100 | 74LVC16245ADGV-Q1J (935690792118) |
Active | 74LVC16245A |
TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 | |
74LVCH16245ADGG-Q100 | 74LVCH16245ADGG-QJ (935299478118) |
Active | LVCH16245A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74LVCH16245ADGV-Q100 | 74LVCH16245ADGV-QJ (935690797118) |
Active | 4LVCH16245A |
TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC16245AEV-Q100 | 74LVC16245AEV-Q10Y (935299477518) |
Obsolete | LVC16245A Standard Procedure Standard Procedure LVC16245A According NX3-00133 According NX3-00133 | no package information | |||
74LVCH16245AEV-Q100 | 74LVCH16245AEV-Q1Y (935299479518) |
Obsolete | LVCH16245A Standard Procedure Standard Procedure | no package information |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC16245ADGG-Q100 | 74LVC16245ADGG-Q1J | 74LVC16245ADGG-Q100 | ||
74LVC16245ADGV-Q100 | 74LVC16245ADGV-Q1J | 74LVC16245ADGV-Q100 | ||
74LVCH16245ADGG-Q100 | 74LVCH16245ADGG-QJ | 74LVCH16245ADGG-Q100 | ||
74LVCH16245ADGV-Q100 | 74LVCH16245ADGV-QJ | 74LVCH16245ADGV-Q100 |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC16245AEV-Q100 | 74LVC16245AEV-Q10Y | 74LVC16245AEV-Q100 | ||
74LVCH16245AEV-Q100 | 74LVCH16245AEV-Q1Y | 74LVCH16245AEV-Q100 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH16245A_Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Data sheet | 2024-04-23 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc16245a | lvc16245a IBIS model | IBIS model | 2013-04-08 |
lvch16245a | lvch16245a IBIS model | IBIS model | 2013-04-09 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc16245a | lvc16245a IBIS model | IBIS model | 2013-04-08 |
lvch16245a | lvch16245a IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.