Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AXP1G00

Low-power 2-input NAND gate

The 74AXP1G00 is a single 2-input NAND gate.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 1.0 pF (typical)

  • Low dynamic power consumption; CPD = 2.5 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 0.6 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AXP1G00GM 74AXP1G00GMH
(935304077125)
Obsolete no package information
74AXP1G00GN 74AXP1G00GNH
(935304078125)
Obsolete no package information
74AXP1G00GS 74AXP1G00GSH
(935304079125)
Withdrawn / End-of-life rA SOT1202
XSON6
(SOT1202)
SOT1202 REFLOW_BG-BD-1
Not available
74AXP1G00GX 74AXP1G00GXH
(935304081125)
Withdrawn / End-of-life rA SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AXP1G00GM 74AXP1G00GMH 74AXP1G00GM rohs rhf rhf
74AXP1G00GN 74AXP1G00GNH 74AXP1G00GN rohs rhf rhf
74AXP1G00GS 74AXP1G00GSH 74AXP1G00GS rohs rhf rhf
74AXP1G00GX 74AXP1G00GXH 74AXP1G00GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
74AXP1G00 Low-power 2-input NAND gate Data sheet 2021-07-06
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1202 3D model for products with SOT1202 package Design support 2023-02-02
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
axp1g00 74AXP1G00 IBIS model IBIS model 2014-10-22
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 AXP – Extremely low-power logic technology portfolio Leaflet 2019-04-05
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1202 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body Package information 2022-06-01
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
MAR_SOT1202 MAR_SOT1202 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1202 3D model for products with SOT1202 package Design support 2023-02-02
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
axp1g00 74AXP1G00 IBIS model IBIS model 2014-10-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.