
PEMB4; PUMB4
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|
PUMB4 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | PNP/PNP | 300 | 100 | 10 | 50 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUMB4 | PUMB4,115 (934049940115) |
Active | B%4 |
![]() TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMB4 | PEMB4,115 (934056865115) |
Obsolete | B4 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMB4 | PEMB4,115 | PEMB4 |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
PEMB4_PUMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Data sheet | 2025-04-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.