Key features and benefits
- Optimized MOSFET performance in compact footprint (30 mm²)
- Low RDS(on) down to 0.9 mΩ (30 V)
- Expanding range of 30 V, 60 V and 100 V devices
- Exposed heat sink for low thermal resistance
- Industry standard, 5 x 6 mm footprint
Applications
- Brushless DC motor control
- DC to DC solutions
- Low-power adaptors
- PC power supplies
- Power tools (battery powered)
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PXN2R2-30RLA | N-channel 30 V, 2.2 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife | |
PXN0R9-30RLA | N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56 | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304.pdf | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN11119.pdf | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN10441.pdf | Level shifting techniques in I2C-bus design | Application note | 2020-02-11 |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158_ZH.pdf | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
SOT8002_1.step | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
AN90032.pdf | Low temperature soldering, application study | Application note | 2022-02-22 |
AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN50006_JP.pdf | リニアモードにおけるパワーMOSFET | Application note | 2022-06-06 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50005_translated_20230317.pdf | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
MLPAK56_combi.png | MLPAK56 MARCOM image | Marcom graphics | 2023-10-17 |
vp_MLPAK56_MOSFETs.zip | MLPAK56 MOSFETs | Value proposition | 2024-10-06 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-02-10 |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.