Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD1610-1 | DFN1610-2 | plastic, leadless ultra small package; 2 terminals; body 1.6 x 1 x 0.55 mm | 2022-12-20 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD1610-1 | plastic, leadless ultra small package; 2 terminals; body 1.6 x 1 x 0.55 mm | Package information | 2024-12-03 |
SOD1610-1_343 | Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2023-08-30 |
SOD1610-1_515 | Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2022-12-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS4V8Z1UPC | Transient Voltage Suppressor | |
PTVS6V3Z1UPC | Transient Voltage Suppressor | |
PTVS5V0Z1UPC | Transient Voltage Suppressor | |
PTVS5V5Z1UPC | Transient Voltage Suppressor |