Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD66 | DO-41 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | DO-41 (JEDEC) | 1997-06-20 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
SOD66_113 | Reel pack axial; standard product orientation 12NC ending 113 | Packing information | 2020-04-27 |
SOD66_133 | Ammo pack axial taped; standard product orientation 12NC ending 133 | Packing information | 2020-04-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
1N4730A | Voltage regulator diodes | |
1N4747A | Voltage regulator diodes | |
1N4737A | Voltage regulator diodes | |
BZV85-C75 | Voltage regulator diodes | |
1N4729A | Voltage regulator diodes | |
BZV85-C5V6 | Voltage regulator diodes | |
BZV85-C4V7 | Voltage regulator diodes | |
BZV85-C39 | Voltage regulator diodes | |
1N4728A | Voltage regulator diodes | |
BZV85-C33 | Voltage regulator diodes | |
BZV85-C68 | Voltage regulator diodes | |
1N4742A | Voltage regulator diodes | |
1N4733A | Voltage regulator diodes | |
BZV85-C27 | Voltage regulator diodes | |
1N4739A | Voltage regulator diodes | |
1N4741A | Voltage regulator diodes | |
1N4738A | Voltage regulator diodes | |
BZV85-C11 | Voltage regulator diodes | |
BZV85-C10 | Voltage regulator diodes | |
BZV85-C15 | Voltage regulator diodes | |
BZV85-C43 | Voltage regulator diodes | |
1N4749A | Voltage regulator diodes | |
1N4734A | Voltage regulator diodes | |
BZV85-C6V8 | Voltage regulator diodes | |
BZV85-C24 | Voltage regulator diodes | |
BZV85-C5V1 | Voltage regulator diodes | |
BZV85-C18 | Voltage regulator diodes | |
BZV85-C3V6 | Voltage regulator diodes | |
1N4735A | Voltage regulator diodes | |
BZV85-C8V2 | Voltage regulator diodes | |
BZV85-C3V9 | Voltage regulator diodes | |
BZV85-C12 | Voltage regulator diodes | |
BZV85-C13 | Voltage regulator diodes | |
1N4746A | Voltage regulator diodes | |
BZV85-C36 | Voltage regulator diodes | |
1N4740A | Voltage regulator diodes | |
1N4745A | Voltage regulator diodes | |
1N4743A | Voltage regulator diodes | |
1N4744A | Voltage regulator diodes | |
BZV85-C20 | Voltage regulator diodes | |
BZV85-C30 | Voltage regulator diodes | |
BZV85-C56 | Voltage regulator diodes | |
1N4731A | Voltage regulator diodes | |
1N4748A | Voltage regulator diodes | |
BZV85-C51 | Voltage regulator diodes | |
1N4736A | Voltage regulator diodes | |
BZV85-C22 | Voltage regulator diodes | |
1N4732A | Voltage regulator diodes | |
BZV85-C62 | Voltage regulator diodes | |
BZV85-C47 | Voltage regulator diodes | |
BZV85-C9V1 | Voltage regulator diodes | |
BZV85-C16 | Voltage regulator diodes | |
BZV85-C6V2 | Voltage regulator diodes | |
BZV85-C7V5 | Voltage regulator diodes | |
BZV85-C4V3 | Voltage regulator diodes |