Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZV85-C5V1

Voltage regulator diodes

Medium-power voltage regulator diodes in small hermetically sealed leaded SOD66 (DO-41) glass packages.

The diodes are available in the normalized E24 approximately ±5 % tolerance range. The series consists of 33 types with nominal working voltages from 3.6 V to 75 V.

Features and benefits

  • Total power dissipation: max. 1.3 W

  • Working voltage range: nominal 3.3 V to 75 V (E24 range)

  • Small hermetically sealed glass package

  • Tolerance series: approximately ±5 %

  • Non-repetitive peak reverse power dissipation: max. 60 W

Applications

  • Stabilization purposes

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZV85-C5V1 SOD66 DO-41 4.8 x 2.6 5.1 45 appr. 5% 4.8 5.4 500 1300 60 200 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZV85-C5V1 BZV85-C5V1,113
(933500580113)
Active SOD66
DO-41
(SOD66)
SOD66 WAVE_BG-BD-1
SOD66_113
BZV85-C5V1,133
(933500580133)
Active SOD66_133

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZV85-C5V1 BZV85-C5V1,113 BZV85-C5V1 rohs rhf
BZV85-C5V1 BZV85-C5V1,133 BZV85-C5V1 rohs rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BZV85_SER Voltage regulator diodes Data sheet 2020-12-08
SOD66 3D model for products with SOD66 package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD66 glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body Package information 2020-04-21
SOD66_113 Reel pack axial; standard product orientation 12NC ending 113 Packing information 2020-04-27
SOD66_133 Ammo pack axial taped; standard product orientation 12NC ending 133 Packing information 2020-04-27
BZV85-C5V1_Nexperia_Product_Quality BZV85-C5V1 Nexperia Product Quality Quality document 2019-05-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD66 3D model for products with SOD66 package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZV85-C5V1 BZV85-C5V1,113 933500580113 Active SOD66_113 5,000 Order product
BZV85-C5V1 BZV85-C5V1,133 933500580133 Active SOD66_133 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZV85-C5V1 BZV85-C5V1,113 933500580113 SOD66 Order product
BZV85-C5V1 BZV85-C5V1,133 933500580133 SOD66 Order product