
BZV85 series
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV85-C10 | SOD66 | DO-41 | 4.8 x 2.6 | 10 | 25 | appr. 5% | 9.4 | 10.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C11 | SOD66 | DO-41 | 4.8 x 2.6 | 11 | 20 | appr. 5% | 10.4 | 11.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C12 | SOD66 | DO-41 | 4.8 x 2.6 | 12 | 20 | appr. 5% | 11.4 | 12.7 | 500 | 1300 | 60 | 200 | single |
BZV85-C13 | SOD66 | DO-41 | 4.8 x 2.6 | 13 | 20 | appr. 5% | 12.4 | 14.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C15 | SOD66 | DO-41 | 4.8 x 2.6 | 15 | 15 | appr. 5% | 13.8 | 15.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C16 | SOD66 | DO-41 | 4.8 x 2.6 | 16 | 15 | appr. 5% | 15.3 | 17.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C18 | SOD66 | DO-41 | 4.8 x 2.6 | 18 | 15 | appr. 5% | 16.8 | 19.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C20 | SOD66 | DO-41 | 4.8 x 2.6 | 20 | 10 | appr. 5% | 18.8 | 21.2 | 500 | 1300 | 60 | 200 | single |
BZV85-C22 | SOD66 | DO-41 | 4.8 x 2.6 | 22 | 10 | appr. 5% | 20.8 | 23.3 | 500 | 1300 | 60 | 200 | single |
BZV85-C24 | SOD66 | DO-41 | 4.8 x 2.6 | 24 | 10 | appr. 5% | 22.8 | 25.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C27 | SOD66 | DO-41 | 4.8 x 2.6 | 27 | 8 | appr. 5% | 25.1 | 28.9 | 500 | 1300 | 60 | 200 | single |
BZV85-C30 | SOD66 | DO-41 | 4.8 x 2.6 | 30 | 8 | appr. 5% | 28 | 32 | 500 | 1300 | 60 | 200 | single |
BZV85-C33 | SOD66 | DO-41 | 4.8 x 2.6 | 33 | 8 | appr. 5% | 31 | 35 | 500 | 1300 | 60 | 200 | single |
BZV85-C36 | SOD66 | DO-41 | 4.8 x 2.6 | 36 | 8 | appr. 5% | 34 | 38 | 500 | 1300 | 60 | 200 | single |
BZV85-C39 | SOD66 | DO-41 | 4.8 x 2.6 | 39 | 6 | appr. 5% | 37 | 41 | 500 | 1300 | 60 | 200 | single |
BZV85-C3V6 | SOD66 | DO-41 | 4.8 x 2.6 | 3.6 | 60 | appr. 5% | 3.4 | 3.8 | 500 | 1300 | 60 | 200 | single |
BZV85-C3V9 | SOD66 | DO-41 | 4.8 x 2.6 | 3.9 | 60 | appr. 5% | 3.7 | 4.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C43 | SOD66 | DO-41 | 4.8 x 2.6 | 43 | 6 | appr. 5% | 40 | 46 | 500 | 1300 | 60 | 200 | single |
BZV85-C47 | SOD66 | DO-41 | 4.8 x 2.6 | 47 | 4 | appr. 5% | 44 | 50 | 500 | 1300 | 60 | 200 | single |
BZV85-C4V3 | SOD66 | DO-41 | 4.8 x 2.6 | 4.3 | 50 | appr. 5% | 4 | 4.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C4V7 | SOD66 | DO-41 | 4.8 x 2.6 | 4.7 | 45 | appr. 5% | 4.4 | 5 | 500 | 1300 | 60 | 200 | single |
BZV85-C51 | SOD66 | DO-41 | 4.8 x 2.6 | 51 | 4 | appr. 5% | 48 | 54 | 500 | 1300 | 60 | 200 | single |
BZV85-C56 | SOD66 | DO-41 | 4.8 x 2.6 | 56 | 4 | appr. 5% | 52 | 60 | 500 | 1300 | 60 | 200 | single |
BZV85-C5V1 | SOD66 | DO-41 | 4.8 x 2.6 | 5.1 | 45 | appr. 5% | 4.8 | 5.4 | 500 | 1300 | 60 | 200 | single |
BZV85-C5V6 | SOD66 | DO-41 | 4.8 x 2.6 | 5.6 | 45 | appr. 5% | 5.2 | 6 | 500 | 1300 | 60 | 200 | single |
BZV85-C62 | SOD66 | DO-41 | 4.8 x 2.6 | 62 | 4 | appr. 5% | 58 | 66 | 500 | 1300 | 60 | 200 | single |
BZV85-C68 | SOD66 | DO-41 | 4.8 x 2.6 | 68 | 4 | appr. 5% | 64 | 72 | 500 | 1300 | 60 | 200 | single |
BZV85-C6V2 | SOD66 | DO-41 | 4.8 x 2.6 | 6.2 | 35 | appr. 5% | 5.8 | 6.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C6V8 | SOD66 | DO-41 | 4.8 x 2.6 | 6.8 | 35 | appr. 5% | 6.4 | 7.2 | 500 | 1300 | 60 | 200 | single |
BZV85-C75 | SOD66 | DO-41 | 4.8 x 2.6 | 75 | 4 | appr. 5% | 70 | 80 | 500 | 1300 | 60 | 200 | single |
BZV85-C7V5 | SOD66 | DO-41 | 4.8 x 2.6 | 7.5 | 35 | appr. 5% | 7 | 7.9 | 500 | 1300 | 60 | 200 | single |
BZV85-C8V2 | SOD66 | DO-41 | 4.8 x 2.6 | 8.2 | 25 | appr. 5% | 7.7 | 8.7 | 500 | 1300 | 60 | 200 | single |
BZV85-C9V1 | SOD66 | DO-41 | 4.8 x 2.6 | 9.1 | 25 | appr. 5% | 8.5 | 9.6 | 500 | 1300 | 60 | 200 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZV85-C10 | BZV85-C10,113 (933500650113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C10,133 (933500650133) |
Active | SOD66_133 | |||||
BZV85-C11 | BZV85-C11,113 (933500660113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C11,133 (933500660133) |
Active | SOD66_133 | |||||
BZV85-C12 | BZV85-C12,133 (933500670133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C12,113 (933500670113) |
Active | SOD66_113 | |||||
BZV85-C13 | BZV85-C13,113 (933500680113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C13,133 (933500680133) |
Active | SOD66_133 | |||||
BZV85-C15 | BZV85-C15,133 (933500690133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C15,113 (933500690113) |
Active | SOD66_113 | |||||
BZV85-C16 | BZV85-C16,113 (933500700113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C16,133 (933500700133) |
Active | SOD66_133 | |||||
BZV85-C18 | BZV85-C18,113 (933500710113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C18,133 (933500710133) |
Active | SOD66_133 | |||||
BZV85-C20 | BZV85-C20,133 (933500720133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C20,113 (933500720113) |
Active | SOD66_113 | |||||
BZV85-C22 | BZV85-C22,133 (933500730133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C22,113 (933500730113) |
Active | SOD66_113 | |||||
BZV85-C24 | BZV85-C24,113 (933500740113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C24,133 (933500740133) |
Active | SOD66_133 | |||||
BZV85-C27 | BZV85-C27,133 (933500750133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C27,113 (933500750113) |
Active | SOD66_113 | |||||
BZV85-C30 | BZV85-C30,113 (933500760113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C30,133 (933500760133) |
Active | SOD66_133 | |||||
BZV85-C33 | BZV85-C33,133 (933500770133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C33,113 (933500770113) |
Active | SOD66_113 | |||||
BZV85-C36 | BZV85-C36,113 (933500780113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C36,133 (933500780133) |
Active | SOD66_133 | |||||
BZV85-C39 | BZV85-C39,133 (933500790133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C39,113 (933500790113) |
Active | SOD66_113 | |||||
BZV85-C3V6 | BZV85-C3V6,113 (933659350113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C3V6,133 (933659350133) |
Active | SOD66_133 | |||||
BZV85-C3V9 | BZV85-C3V9,133 (933659360133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C3V9,113 (933659360113) |
Active | SOD66_113 | |||||
BZV85-C43 | BZV85-C43,133 (933500800133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C43,113 (933500800113) |
Active | SOD66_113 | |||||
BZV85-C47 | BZV85-C47,113 (933500810113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C47,133 (933500810133) |
Active | SOD66_133 | |||||
BZV85-C4V3 | BZV85-C4V3,113 (933659370113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C4V3,133 (933659370133) |
Active | SOD66_133 | |||||
BZV85-C4V7 | BZV85-C4V7,133 (933659380133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C4V7,113 (933659380113) |
Active | SOD66_113 | |||||
BZV85-C51 | BZV85-C51,113 (933500820113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C51,133 (933500820133) |
Active | SOD66_133 | |||||
BZV85-C56 | BZV85-C56,133 (933500830133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C56,113 (933500830113) |
Active | SOD66_113 | |||||
BZV85-C5V1 | BZV85-C5V1,113 (933500580113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C5V1,133 (933500580133) |
Active | SOD66_133 | |||||
BZV85-C5V6 | BZV85-C5V6,113 (933500590113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C5V6,133 (933500590133) |
Active | SOD66_133 | |||||
BZV85-C62 | BZV85-C62,133 (933500840133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C62,113 (933500840113) |
Active | SOD66_113 | |||||
BZV85-C68 | BZV85-C68,113 (933500850113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C68,133 (933500850133) |
Active | SOD66_133 | |||||
BZV85-C6V2 | BZV85-C6V2,113 (933500600113) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
BZV85-C6V2,133 (933500600133) |
Active | SOD66_133 | |||||
BZV85-C6V8 | BZV85-C6V8,133 (933500610133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C6V8,113 (933500610113) |
Active | SOD66_113 | |||||
BZV85-C75 | BZV85-C75,133 (933500860133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C75,113 (933500860113) |
Active | SOD66_113 | |||||
BZV85-C7V5 | BZV85-C7V5,133 (933500620133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C7V5,113 (933500620113) |
Active | SOD66_113 | |||||
BZV85-C8V2 | BZV85-C8V2,133 (933500630133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C8V2,113 (933500630113) |
Active | SOD66_113 | |||||
BZV85-C9V1 | BZV85-C9V1,133 (933500640133) |
Active |
![]() DO-41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
BZV85-C9V1,113 (933500640113) |
Active | SOD66_113 |
Environmental information
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BZV85_SER | Voltage regulator diodes | Data sheet | 2020-12-08 |
SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
Ordering, pricing & availability
- BZV85-C10
- BZV85-C11
- BZV85-C12
- BZV85-C13
- BZV85-C15
- BZV85-C16
- BZV85-C18
- BZV85-C20
- BZV85-C22
- BZV85-C24
- BZV85-C27
- BZV85-C30
- BZV85-C33
- BZV85-C36
- BZV85-C39
- BZV85-C3V6
- BZV85-C3V9
- BZV85-C43
- BZV85-C47
- BZV85-C4V3
- BZV85-C4V7
- BZV85-C51
- BZV85-C56
- BZV85-C5V1
- BZV85-C5V6
- BZV85-C62
- BZV85-C68
- BZV85-C6V2
- BZV85-C6V8
- BZV85-C75
- BZV85-C7V5
- BZV85-C8V2
- BZV85-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.