Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1118 | DFN2020-6 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | 2013-06-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-6_SOT1118_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
SOT1118_115 | DFN2020-6; Reel pack for SMD, 7''; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT1118_184 | DFN2020-6; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMDPB55XPA | 20 V, dual P-channel Trench MOSFET | |
PMCPB5530XA | 20 V, complementary Trench MOSFET | |
PMDPB30XNA | 20 V, dual N-channel Trench MOSFET | |
PBSS5230PAP | 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor | |
PBSS5130PAP-Q | 30 V, 1 A PNP/PNP low VCEsat transistor | |
PBSS4112PAN-Q | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4130PANP | 30 V, 1 A NPN/PNP low VCEsat transistor | |
PBSS4260PANP | 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS4160PANP-Q | 60 V, 1 A NPN/PNP low VCEsat transistor | |
PBSS5260PAP | 60 V, 2 A PNP/PNP low V (BISS) transistor | |
PBSS4230PANP | 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS5160PAP | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | |
PBSS4260PAN | 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4112PANP-Q | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS4130PAN-Q | 30 V, 1 A NPN/NPN low VCEsat transistor | |
PBSS4160PAN | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4230PAN | 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
PBSM5240PFH | 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET | |
PIMC31PA | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | |
PIMN32PA | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | |
PIMN31PA | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | |
PIMP32PA | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | |
PIMP31PA | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | |
PIMC32PA | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | |
PBSS5230PAP | 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor | |
PBSS5130PAP-Q | 30 V, 1 A PNP/PNP low VCEsat transistor | |
PBSS4112PAN-Q | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4130PANP | 30 V, 1 A NPN/PNP low VCEsat transistor | |
PBSS4260PANP | 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS4160PANP-Q | 60 V, 1 A NPN/PNP low VCEsat transistor | |
PBSS5260PAP | 60 V, 2 A PNP/PNP low V (BISS) transistor | |
PBSS4112PAN | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4160PANP | 60 V, 1 A NPN/PNP low VCEsat transistor | |
PBSS5130PAP | 30 V, 1 A PNP/PNP low VCEsat transistor | |
PBSS4230PANP | 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS5160PAP | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | |
PBSS4260PAN | 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4112PANP-Q | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS4130PAN-Q | 30 V, 1 A NPN/NPN low VCEsat transistor | |
PBSS4112PANP | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | |
PBSS4130PAN | 30 V, 1 A NPN/NPN low VCEsat transistor | |
PBSS4160PAN | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | |
PBSS4230PAN | 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor |
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMDPB80XP | 20 V, dual P-channel Trench MOSFET | |
PMDPB30XN | 20 V, dual N-channel Trench MOSFET | |
PMCPB5530X | 20 V, complementary Trench MOSFET | |
PMDPB58UPE | 20 V dual P-channel Trench MOSFET | |
PMDPB70XPE | 20 V dual P-channel Trench MOSFET | |
PMDPB55XP | 20 V, dual P-channel Trench MOSFET | |
PMDPB95XNE2 | 30 V, dual N-channel Trench MOSFET | |
PMDPB70XP | 30 V, dual P-channel Trench MOSFET | |
PMDPB85UPE | 20 V dual P-channel Trench MOSFET | |
PMDPB55XPA | 20 V, dual P-channel Trench MOSFET | |
PMCPB5530XA | 20 V, complementary Trench MOSFET | |
PMDPB30XNA | 20 V, dual N-channel Trench MOSFET |