Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMDPB30XNA

20 V, dual N-channel Trench MOSFET

Dual N-channel enhancement mode Field-Effect Transistor (FET) in a small and leadless ultra thin DFN2020-6 (SOT1118) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Low threshold voltage

  • Very fast switching

  • Trench MOSFET technology

  • Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm

  • Exposed drain pad for excellent thermal conduction

  • AEC-Q101 qualified

Applications

  • DC to DC conversion

  • High-speed line driver

  • Low-side load switch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMDPB30XNA SOT1118 DFN2020-6 Production N 2 20 34 46 150 12 1.5 6.6 1.6 0.8 0.65 Y 619 60 2024-02-08

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMDPB30XNA PMDPB30XNAX
(934667308115)
Active 8M SOT1118
DFN2020-6
(SOT1118)
SOT1118 REFLOW_BG-BD-1
SOT1118_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMDPB30XNA PMDPB30XNAX PMDPB30XNA rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PMDPB30XNA 20 V, dual N-channel Trench MOSFET Data sheet 2024-02-12
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT1118 3D model for products with SOT1118 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020-6_SOT1118_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1118 plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
SOT1118_115 DFN2020-6; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2020-06-12
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMDPB30XNA PMDPB30XNA SPICE model SPICE model 2024-02-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PMDPB30XNA PMDPB30XNA SPICE model SPICE model 2024-02-22
SOT1118 3D model for products with SOT1118 package Design support 2019-10-07

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMDPB30XNA PMDPB30XNAX 934667308115 Active SOT1118_115 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMDPB30XNA PMDPB30XNAX 934667308115 SOT1118 Order product