Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8018 | D2PAK R2P | Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body | TO-263 (JEDEC) | 2024-01-17 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8018 | 3D model for products with SOT8018 package | Design support | 2023-03-13 |
SOT8018 | Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body | Package information | 2024-05-02 |
SOT8018_118 | D2PAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PNU650150EJ-Q | 650 V, 15 A ultrafast recovery rectifier | |
PNU650300AEJ-Q | 650 V, 30 A ultrafast recovery rectifier | |
PNU650200EJ-Q | 650 V, 20 A ultrafast recovery rectifier | |
PNU650200AEJ-Q | 650 V, 20 A ultrafast recovery rectifier | |
PNU650150AEJ-Q | 650 V, 15 A ultrafast recovery rectifier | |
PNE650100EJ-Q | 650 V, 10 A hyperfast recovery rectifier | |
PNU650100EJ-Q | 650 V, 10 A ultrafast recovery rectifier | |
PNE650150EJ-Q | 650 V, 15 A hyperfast recovery rectifier | |
PNE650200EJ-Q | 650 V, 20 A hyperfast recovery rectifier |
Diodes
Type number | Description | Quick access |
---|---|---|
PNU650150EJ-Q | 650 V, 15 A ultrafast recovery rectifier | |
PNU650200AEJ | 650 V, 20 A ultrafast recovery rectifier | |
PNU650200EJ | 650 V, 20 A ultrafast recovery rectifier | |
PSC2065J | 650 V, 20 A SiC Schottky diode in D2PAK R2P | |
PNU650300AEJ-Q | 650 V, 30 A ultrafast recovery rectifier | |
PNU650200EJ-Q | 650 V, 20 A ultrafast recovery rectifier | |
PNU650300AEJ | 650 V, 30 A ultrafast recovery rectifier | |
PSC1665J | 650 V, 16 A SiC Schottky diode in D2PAK R2P | |
PSC2065J-Q | 650 V, 20 A SiC Schottky diode in D2PAK R2P for automotive applications | |
PNU650200AEJ-Q | 650 V, 20 A ultrafast recovery rectifier | |
PNU650150AEJ-Q | 650 V, 15 A ultrafast recovery rectifier | |
PNU650150AEJ | 650 V, 15 A ultrafast recovery rectifier | |
PNU650150EJ | 650 V, 15 A ultrafast recovery rectifier | |
PSC1065J-Q | 650 V, 10 A SiC Schottky diode in D2PAK R2P for automotive applications | |
PSC1665J-Q | 650 V, 16 A SiC Schottky diode in D2PAK R2P for automotive applications | |
PNE650100EJ-Q | 650 V, 10 A hyperfast recovery rectifier | |
PNE650150EJ | 650 V, 15 A hyperfast recovery rectifier | |
PNE650100EJ | 650 V, 10 A hyperfast recovery rectifier | |
PNU650100EJ-Q | 650 V, 10 A ultrafast recovery rectifier | |
PNU650100EJ | 650 V, 10 A ultrafast recovery rectifier | |
PNE650150EJ-Q | 650 V, 15 A hyperfast recovery rectifier | |
PNE650200EJ-Q | 650 V, 20 A hyperfast recovery rectifier | |
PNE650200EJ | 650 V, 20 A hyperfast recovery rectifier |