Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSC1665J-Q | PSC1665J-QJ | 934669066118 | SOT8018 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 16 A SiC Schottky diode in D2PAK R2P for automotive applications
Nexperia introduces leading edge Silicon Carbide (SiC) Schottky diode for ultra high performance, low loss, high efficiency power conversion applications. The SiC Schottky diode encapsulated in a Real-2-Pin D2PAK R2P (TO-263-2) Surface-Mounted Device (SMD) power plastic package offers temperature independent capacitive turn-off, zero recovery switching behavior combined with an outstanding figure-of-merit (QC x VF). The Merged PiN Schottky (MPS) diode improves the robustness expressed in a high IFSM.
Reduced system costs
Temperature independent fast and smooth switching performance
Outstanding figure-of-merit (Qc x VF)
High IFSM capability
High power density
System miniaturization
Reduced EMI
Qualified according to AEC-Q101 and recommended for use in automotive applications
Traction inverter
DC-DC converter
Onboard charger
Type number | Package version | Package name | Size (mm) | VRRM [max] (V) | VF [max] (V) | @IF [max] @140 C (A) | IR [max] (µA) | @VR (V) | IFSM [max] (A) | Nr of functions | Configuration | Ptot [max] (W) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSC1665J-Q | SOT8018 | D2PAK R2P | 8.8 x 10.35 x 4.46 | 650 | 1.8 | 16 | 180 | 650 | 650 | single | single | 90 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSC1665J-Q | PSC1665J-QJ (934669066118) |
Active | PSC1665JQ |
![]() D2PAK R2P (SOT8018) |
SOT8018 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT8018_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSC1665J-Q | PSC1665J-QJ | PSC1665J-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSC1665J-Q | 650 V, 16 A SiC Schottky diode in D2PAK R2P for automotive applications | Data sheet | 2025-03-07 |
SOT8018 | 3D model for products with SOT8018 package | Design support | 2023-03-13 |
SOT8018 | Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body | Package information | 2024-05-02 |
SOT8018_118 | D2PAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT8018 | 3D model for products with SOT8018 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSC1665J-Q | PSC1665J-QJ | 934669066118 | Active | SOT8018_118 | 800 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.