Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8044D-1 | HWSON6 | Plastic thermal enhanced very very thin Small Outline package with side-wettable flanks, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | MO-229 (JEDEC) | 2024-10-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8044D-1 | Plastic thermal enhanced very very thin Small Outline package with side-wettable flanks,no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2025-03-18 |
SOT8044D-1_328 | DFN2020-6; Reel dry pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-04-09 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NEX90230BGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | |
NEX90215BGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | |
NEX90215AGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | |
NEX90230AGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator |