Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NEX90230BGA-Q100 | NEX90230BGA-Q100Z | 935692272328 | SOT8044D-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator
The NEX90x30-Q100 device is a low-dropout (LDO) linear regulator designed for applications with input voltages of up to 40 V. It features a typical quiescent current (IQ) of only 5.3 μA at light load and a typical shutdown current (ISHUT) of 300 nA when disabled. This makes the device ideal for powering always-on components, such as microcontrollers (MCUs) and Controller Area Network (CAN) or Local Interconnect Network (LIN) transceivers in standby or CAN-wake systems.
In battery-powered automotive applications, low IQ and ISHUT are critical for saving energy and extending battery life. Always-on systems require ultra-low IQ across an extended temperature range to ensure sustained operation when the vehicle ignition is off. In CAN-wake systems or certain sleep modes, maintaining an ultralow ISHUT is essential to minimize battery consumption even when the system is in sleep or disabled mode.
The device features integrated protections for shortcircuit, over-current, and thermal shutdown. It operates within an ambient temperature range of -40 °C to 125 °C and a junction temperature range of -40 °C to 150 °C. Additionally, this device is available in an enhanced thermal package, HTSSOP8.
Part number | Package | Body size (nom) | |
---|---|---|---|
NEX90530-Q100 | HTSSOP8 | 3.0 mm x 3.0 mm | |
NEX90230-Q100 | HTSSOP8 | 3.0 mm x 3.0 mm |
Body control modules (BCM)
Automotive lighting
Automotive head units & cluster
Telematics control units
EV/HEV power train
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX90230BGA-Q100 | NEX90230BGA-Q100Z (935692272328) |
Active | N3B |
![]() HWSON6 (SOT8044D-1) |
SOT8044D-1 | SOT8044D-1_328 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX90230BGA-Q100 | NEX90230BGA-Q100Z | NEX90230BGA-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NEX90X30_Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Data sheet | 2025-04-02 |
SOT8044D-1 | Plastic thermal enhanced very very thin Small Outline package with side-wettable flanks,no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2025-03-18 |
SOT8044D-1_328 | DFN2020-6; Reel dry pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-04-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NEX90230BGA-Q100 | NEX90230BGA-Q100Z | 935692272328 | Active | SOT8044D-1_328 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.