NEX90X30-Q100
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX90230APA-Q100 | NEX90230APA-Q100F (935692223135) |
Active | N333E |
HTSSOP (SOT8062-1) |
SOT8062-1 | Not available | |
NEX90230BPA-Q100 | NEX90230BPA-Q100F (935692222135) |
Active | N350E |
HTSSOP (SOT8062-1) |
SOT8062-1 | Not available | |
NEX90530APA-Q100 | NEX90530APA-Q100F (935692221135) |
Active | N333P |
HTSSOP (SOT8062-1) |
SOT8062-1 | Not available | |
NEX90530BPA-Q100 | NEX90530BPA-Q100F (935692145135) |
Active | N350P |
HTSSOP (SOT8062-1) |
SOT8062-1 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX90230APA-Q100 | NEX90230APA-Q100F | NEX90230APA-Q100 | ||
NEX90230BPA-Q100 | NEX90230BPA-Q100F | NEX90230BPA-Q100 | ||
NEX90530APA-Q100 | NEX90530APA-Q100F | NEX90530APA-Q100 | ||
NEX90530BPA-Q100 | NEX90530BPA-Q100F | NEX90530BPA-Q100 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
NEX90X30_Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Data sheet | 2024-11-12 |
SOT8062-1 | Plastic, thermal enhanced thin shrink small outline package; 8 leads,0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body | Package information | 2024-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.