Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8075-1

SOT8075-1

plastic thermal enhanced small outline package; no leads; 5 terminals; body: 5 × 6 × 0.9 mm

Package information

Package information Package name Package description Reference Date
SOT8075-1 DFN5060-5 plastic thermal enhanced small outline package; no leads; 5 terminals; body: 5 × 6 × 0.9 mm MO-229 compatible (JEDEC) 2023-03-03

Related documents

File name Title Type Date
SOT8075-1 plastic thermal enhanced small outline package; no leads; 5 terminals; body: 5 × 6 × 0.9 mm Package information 2023-03-21
SOT8075-1_332 DFN5060-5; Reel dry pack for SMD, 13"; Q2/T3 product orientation Packing information 2023-04-18

Products in this package

GaN FETs

Type number Description Quick access
GAN140-650FBE 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package
GANE350-650FBA 650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package
GAN190-650FBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package