Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

GANE350-650FBA

650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package

The GANE350-650FBA is a general purpose 650 V, 350 mΩ Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm surface mount package. It is a normally-off e-mode device offering superior performance.

Features and benefits

  • Enhancement mode - normally-off power switch

  • Ultra high frequency switching capability

  • No body diode

  • Low gate charge, low output charge

  • Qualified for standard applications

  • ESD protection

  • RoHS, Pb-free, REACH-compliant

  • High efficiency and high power density

Applications

  • High power density and high efficiency power conversion

  • AC-to-DC converters, totem pole PFC

  • DC-to-DC converters

  • Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers

  • Datacom and telecom (AC-to-DC and DC-to-DC) converters

  • Motor drives

  • Solar (PV) inverters

  • Class D audio amplifiers, TV PSU and LED drivers

Parametrics

Type number Package version Package name Product status Configuration Nr of transistors VDS [max] (V) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) Ptot [max] (W) VGSth [typ] (V) Ciss [typ] (pF) Coss [typ] (pF) Release date
GANE350-650FBA SOT8075-1 DFN5060-5 Production e-mode 1 650 150 6 0.5 65 1.7 50 15 2024-09-17

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
GANE350-650FBA GANE350-650FBAZ
(934667638332)
Active 350IFBA SOT8075-1
DFN5060-5
(SOT8075-1)
SOT8075-1 SOT8075-1_332

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
GANE350-650FBA GANE350-650FBAZ GANE350-650FBA rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
GANE350-650FBA 650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package Data sheet 2025-03-13
AN90004 Probing considerations for fast switching applications Application note 2019-11-15
AN90041 Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs Application note 2023-05-09
SOT8075-1 plastic thermal enhanced small outline package; no leads; 5 terminals; body: 5 × 6 × 0.9 mm Package information 2023-03-21
SOT8075-1_332 DFN5060-5; Reel dry pack for SMD, 13"; Q2/T3 product orientation Packing information 2023-04-18

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
GANE350-650FBA GANE350-650FBAZ 934667638332 Active SOT8075-1_332 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
GANE350-650FBA GANE350-650FBAZ 934667638332 SOT8075-1 Order product