Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8080-1

SOT8080-1

plastic, leadless thermal enhanced very thin quad flat package; 28 terminals; 0.4 mm pitch; 4 mm x 4 mm x 0.85 mm body

Package information

Package information Package name Package description Reference Date
SOT8080-1 HVQFN28 plastic, leadless thermal enhanced very thin quad flat package; 28 terminals; 0.4 mm pitch; 4 mm x 4 mm x 0.85 mm body MO-220 (JEDEC) 2023-09-12

Related documents

File name Title Type Date
SOT8080-1 plastic, leadless thermal enhanced very thin quad flat package; 28 terminals;0.4 mm pitch; 4 mm x 4 mm x 0.85 mm body Package information 2024-11-22

Products in this package

Analog & Logic ICs

Type number Description Quick access
NEH7110BU Inductorless energy harvesting PMIC with battery protection, LDO and USB charging
NEH7100BU Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C