Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NEH7100BU | NEH7100BUHP | 935691660128 | SOT8080-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationInductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C
The NEH7100 is a high-performance power management IC (PMIC) for energy harvesting solutions in low-power applications. It has a rich set of auxiliary features, such as storage element protection, USB charging and LDO / load switch.
The NEH7100 is optimized to harvest energy from light sources (from a wide range of indoor and outdoor PV cells). Other energy sources can also be used, such as kinetic (movement, vibrations), thermal variation and electromagnetic, but might need external auxiliary components. The NEH7100 gathers energy from a suitable harvester to charge a storage element, such as a rechargeable battery or a supercapacitor.
Nexperia's advanced maximum power point tracking (MPPT) uses an embedded hill-climbing algorithm to deliver maximum power to the storage element. The MPPT is compatible with any suitable harvester, and optimizes efficiency as frequent as every 0.5 seconds for excellent performance in rapidly changing harvesting conditions.
The NEH7100 is available in 28-lead, 4 mm x 4 mm HVQFN28 package.
Harvesting power range: 15 μW to 50 mW
Ultra-fast MPPT interval
USB charging up to 200 mA
LDO with configurable output voltage
Configurable via hard-coding or I²C
Coldstart, supporting "battery-less" design
Suitable for batteries, supercapacitors and hybrid capacitors
Smart remote controls: TV, gaming, AV control, key-fob
Wireless PC devices: keyboard, mouse, headphones
Industrial sensors: electronic shelf labels, asset trackers and beacons
Tire pressure sensors
Wearable devices: watch, body band and health devices
Type number | Storage element voltage | Harvesting power range (mW) | Supported harvester | Supported storage element | Boosting Factor | Configurable | Package name |
---|---|---|---|---|---|---|---|
NEH7100BU | 0 to 4.5 | 0.035 to 50 | PV-cell | Lithium; Supercapacitor; Hybrid Supercapacitor | 2, 4, 8, 16 | I2C; Hard-coding | HVQFN28 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEH7100BU | NEH7100BUHP (935691660128) |
Active | NEH7100 |
![]() HVQFN28 (SOT8080-1) |
SOT8080-1 | Not available |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The Nexperia NEVB-NEH7100 board allows convenient evaluation of the NEH7100BU energy harvesting PMIC. This complete platform enables users to fully explore the advantages of energy harvesting while testing the performance and features of the NEH7100 PMIC - including USB charging, I2C, LDO regulation, hard code settings and battery protection. Designed to evaluate energy harvesting in low-power applications such as wearables, IoT devices, and consumer electronics.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEH7100BU | NEH7100BUHP | NEH7100BU |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NEH7100 | Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C | Data sheet | 2024-12-17 |
nexperia_leaflet_energyharvesting_2025 | nexperia_leaflet_energyharvesting_2025 | Leaflet | 2025-01-06 |
nexperia_leaflet_energyharvesting_2025_CN | 能源采集电源管理IC 利用无电感低BoM PMIC 产品组合充分利用和存储 能量 | Leaflet | 2025-02-13 |
SOT8080-1 | plastic, leadless thermal enhanced very thin quad flat package; 28 terminals;0.4 mm pitch; 4 mm x 4 mm x 0.85 mm body | Package information | 2024-11-22 |
UM90025 | NEVB-NEH7100BU PMIC evaluation board user guide | User manual | 2025-01-24 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NEH7100BU | NEH7100BUHP | 935691660128 | Active | Not available | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.