Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD128 | CFP5 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | 2007-09-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
CFP5_SOD128_mk | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOD128 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Package information | 2022-05-27 |
SOD128_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PTVS11VP1UP | 600 W Transient Voltage Suppressor | |
PTVS40VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS17VP1UP | 600 W Transient Voltage Suppressor | |
PTVS36VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS24VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS26VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS28VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS3V3P1UP | 600 W Transient Voltage Suppressor | |
PTVS40VP1UP | 600 W Transient Voltage Suppressor | |
PTVS22VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS5V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS48VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS22VP1UP | 600 W Transient Voltage Suppressor | |
PTVS10VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS30VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V5P1UP | 600 W Transient Voltage Suppressor | |
PTVS13VP1UP | 600 W Transient Voltage Suppressor | |
PTVS8V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS51VP1UP | 600 W Transient Voltage Suppressor | |
PTVS16VP1UP | 600 W Transient Voltage Suppressor | |
PTVS51VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS48VP1UP | 600 W Transient Voltage Suppressor | |
PTVS13VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS5V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS58VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UP | 600 W Transient Voltage Suppressor | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | |
PTVS64VP1UP | 600 W Transient Voltage Suppressor | |
PTVS64VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS58VP1UP | 600 W Transient Voltage Suppressor | |
PTVS45VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V5P1UP | 600 W Transient Voltage Suppressor | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | |
PTVS11VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | |
PTVS7V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS24VP1UP | 600 W Transient Voltage Suppressor | |
PTVS15VP1UP | 600 W Transient Voltage Suppressor | |
PTVS6V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS12VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS36VP1UP | 600 W Transient Voltage Suppressor | |
PTVS54VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | |
PTVS6V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS43VP1UP | 600 W Transient Voltage Suppressor | |
PTVS7V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UP | 600 W Transient Voltage Suppressor | |
PTVS3V3P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | |
PTVS6V5P1UP | 600 W Transient Voltage Suppressor | |
PTVS17VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS54VP1UP | 600 W Transient Voltage Suppressor | |
PTVS43VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS12VP1UP | 600 W Transient Voltage Suppressor | |
PTVS15VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS6V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | |
PTVS14VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | |
PTVS16VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS60VP1UP | 600 W Transient Voltage Suppressor | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | |
PTVS45VP1UP | 600 W Transient Voltage Suppressor | |
PTVS58VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS14VP1UP | 600 W Transient Voltage Suppressor | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | |
PTVS18VP1UP | 600 W Transient Voltage Suppressor | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | |
PTVS30VP1UP | 600 W Transient Voltage Suppressor | |
PTVS12VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | |
PTVS28VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | |
PTVS6V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS14VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | |
PTVS20VP1UP | 600 W Transient Voltage Suppressor | |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS43VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | |
PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | |
PTVS36VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS60VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS11VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS18VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS20VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS16VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | |
PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | |
PTVS7V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS20VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | |
PTVS17VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS40VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS28VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS26VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS10VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | |
PTVS15VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | |
PTVS64VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | |
PTVS10VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS6V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS3V3P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS48VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS24VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS51VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | |
PTVS54VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS13VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS13VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS30VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | |
PTVS33VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS24VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS45VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UP-Q | 600 W Transient Voltage Suppressor | |
PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | |
PTVS8V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | |
PTVS7V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS3V3P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS40VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS51VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS18VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS26VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS64VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS5V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS22VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS36VP1UP-Q | 600 W Transient Voltage Suppressor | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | |
PTVS5V0P1UP-Q | 600 W Transient Voltage Suppressor |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG60T50ELP | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | |
PMEG4010ETP | High temperature 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG3020EP | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG100T30ELP | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | |
PMEG40T20EP | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG60T20ELP | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | |
PMEG3020DEP | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG100T20ELP | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | |
PMEG60T10ELP | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | |
PMEG3030EP | 30 V, 3 A low VF Schottky barrier rectifier | |
PMEG10020AELP | 100 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG4030EP | 40 V, 3 A low VF Schottky barrier rectifier | |
PNE20030EP | 200 V, 3 A hyperfast recovery rectifier | |
PNE20040EP | 200 V, 4 A hyperfast switching recovery rectifier | |
PNU65020EP | 650 V, 2 A ultrafast recovery rectifier | |
PMEG3050BEP | 30 V, 5 A low VF Schottky barrier rectifier | |
PMEG10030ELP | 100 V, 3 A low leakage current Schottky barrier rectifier | |
PMEG4010EP | 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG6030ELP | 60 V, 3 A low leakage current Schottky barrier rectifier | |
PNU65010EP | 650 V, 1 A ultrafast recovery rectifier | |
PMEG6030ETP | High-temperature 60 V, 3 A Schottky barrier rectifier | |
PMEG4030ETP | High temperature 40 V, 3 A low VF Schottky barrier rectifier | |
PMEG6020AELP | 60 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6030EP | 60 V, 3 A low VF Schottky barrier rectifier | |
PMEG3030BEP | 30 V, 3 A low VF Schottky barrier rectifier | |
PMEG40T50EP | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | |
PNE20020EP | 200 V, 2 A hyperfast recovery rectifier | |
PMEG6030EVP | 60 V, 3 A Schottky barrier rectifier | |
PMEG4020ETP | High temperature 40 V, 2 A low VF Schottky barrier rectifier | |
PMEG6020EP | 60 V, 2 A low VF Schottky barrier rectifier | |
PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | |
PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | |
PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | |
PMEG40T30EP | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG3010EP | 30 V, 1 A low VF Schottky barrier rectifier | |
PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | |
PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | |
PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | |
PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG6020ETP | High-temperature 60 V, 2 A Schottky barrier rectifier | |
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | |
PMEG3020BEP | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG60T30ELP | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | |
PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | |
PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | |
PMEG3010BEP | 30 V, 1 A low VF Schottky barrier rectifier | |
PMEG6010EP | 60 V, 1 A low VF Schottky barrier rectifier | |
PMEG3050EP | 30 V, 5 A low VF Schottky barrier rectifier | |
PMEG3020CEP | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG4050EP | 40V, 5 A low VF Schottky barrier rectifier | |
PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | |
PMEG4020EP | 40 V, 2 A low VF Schottky barrier rectifier | |
PMEG4050ETP | High temperature 40 V, 5 A low VF Schottky barrier rectifier | |
PMEG100T50ELP | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | |
PNE20050EP | 200 V, 5 A hyperfast recovery rectifier | |
PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | |
PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | |
PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | |
PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | |
PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | |
PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | |
PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | |
PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | |
PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | |
PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | |
PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | |
PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | |
PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | |
PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | |
PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | |
PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | |
PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | |
PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | |
PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | |
PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | |
PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | |
PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | |
PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | |
PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | |
PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | |
PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | |
PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | |
PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | |
PNU65030EP | 650 V, 3 A ultrafast recovery rectifier | |
PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS11VP1UP | 600 W Transient Voltage Suppressor | |
PTVS40VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS17VP1UP | 600 W Transient Voltage Suppressor | |
PTVS36VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS24VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS26VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS28VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS3V3P1UP | 600 W Transient Voltage Suppressor | |
PTVS40VP1UP | 600 W Transient Voltage Suppressor | |
PTVS10VP1UP | 600 W Transient Voltage Suppressor | |
PTVS22VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS5V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS48VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS22VP1UP | 600 W Transient Voltage Suppressor | |
PTVS10VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS30VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V5P1UP | 600 W Transient Voltage Suppressor | |
PTVS13VP1UP | 600 W Transient Voltage Suppressor | |
PTVS8V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS51VP1UP | 600 W Transient Voltage Suppressor | |
PTVS16VP1UP | 600 W Transient Voltage Suppressor | |
PTVS51VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS48VP1UP | 600 W Transient Voltage Suppressor | |
PTVS13VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS5V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS58VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS64VP1UP | 600 W Transient Voltage Suppressor | |
PTVS64VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS58VP1UP | 600 W Transient Voltage Suppressor | |
PTVS45VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V5P1UP | 600 W Transient Voltage Suppressor | |
PTVS11VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS24VP1UP | 600 W Transient Voltage Suppressor | |
PTVS28VP1UP | 600 W Transient Voltage Suppressor | |
PTVS15VP1UP | 600 W Transient Voltage Suppressor | |
PTVS6V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS12VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS36VP1UP | 600 W Transient Voltage Suppressor | |
PTVS54VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS6V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS43VP1UP | 600 W Transient Voltage Suppressor | |
PTVS7V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UP | 600 W Transient Voltage Suppressor | |
PTVS3V3P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS6V5P1UP | 600 W Transient Voltage Suppressor | |
PTVS17VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS54VP1UP | 600 W Transient Voltage Suppressor | |
PTVS43VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS12VP1UP | 600 W Transient Voltage Suppressor | |
PTVS15VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS6V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS14VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS16VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS60VP1UP | 600 W Transient Voltage Suppressor | |
PTVS45VP1UP | 600 W Transient Voltage Suppressor | |
PTVS22VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS58VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS14VP1UP | 600 W Transient Voltage Suppressor | |
PTVS18VP1UP | 600 W Transient Voltage Suppressor | |
PTVS30VP1UP | 600 W Transient Voltage Suppressor | |
PTVS12VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS28VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UP | 600 W Transient Voltage Suppressor | |
PTVS8V0P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS6V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS14VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS54VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS12VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS20VP1UP | 600 W Transient Voltage Suppressor | |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS43VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS43VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS36VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS60VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS11VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS18VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS8V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS11VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS20VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS16VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS20VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS14VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS7V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS20VP1UTP | High-temperature 600 W Transient Voltage Suppressor | |
PTVS17VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS18VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS40VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS28VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS48VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS26VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS10VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS60VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS15VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V0P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS64VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS10VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS6V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS9V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS3V3P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS16VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS48VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS24VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS51VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS45VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS6V5P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS6V0P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS54VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS13VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS13VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS30VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS58VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS33VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS7V5P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS24VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS17VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS8V5P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS45VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS33VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS8V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS15VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS7V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS30VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS3V3P1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS40VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS51VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS18VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS26VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS64VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS5V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS22VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | |
PTVS26VP1UP | 600 W Transient Voltage Suppressor | |
PTVS36VP1UP-Q | 600 W Transient Voltage Suppressor | |
PTVS5V0P1UP-Q | 600 W Transient Voltage Suppressor |