Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT427

SOT427

plastic, single-ended surface-mounted package (D2PAK-7); 7 leads; 1.27 mm pitch; 11 mm x 10 mm x 4.3 mm body

Package information

Package information Package name Package description Reference Date
SOT427 D2PAK-7 plastic, single-ended surface-mounted package (D2PAK-7); 7 leads; 1.27 mm pitch; 11 mm x 10 mm x 4.3 mm body 2006-03-16

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT427 plastic, single-ended surface-mounted package (D2PAK-7); 7 leads; 1.27 mm pitch; 11 mm x 10 mm x 4.3 mm body Package information 2020-04-21
SOT427_118 D2PAK-7; Reel pack; SMD, 13" Q2/T3 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Packing information 2020-04-27

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access

MOSFETs

Type number Description Quick access