Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT505-2

SOT505-2

plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body

Package information

Package information Package name Package description Reference Date
SOT505-2 TSSOP8 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body 2002-01-16

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03
SOT505-2_125 TSSOP8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HC2G00DP-Q100 Dual 2-input NAND gate
74HC3G14DP Triple inverting Schmitt trigger
74HC2G66DP Dual single-pole single-throw analog switch
LSF0102DP 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state
NCA9306DP 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74HC3G14DP-Q100 Triple inverting Schmitt trigger
74HC3G34DP-Q100 Triple buffer gate
74AHCT3G14DP-Q100 Triple inverting Schmitt trigger
74AHC3G14DP Triple inverting Schmitt trigger
74AHCT2G125DP Dual buffer/line driver; 3-state
74HC3G34DP Triple buffer gate
74LVC2G125DP Dual bus buffer/line driver; 3-state
74LVC2G86DP Dual 2-input EXCLUSIVE-OR gate
74HCT2G08DP Dual 2-input AND gate
74AHCT3G14DP Triple inverting Schmitt trigger
74LVC2G126DP Dual bus buffer/line driver; 3-state
74AHC2G00DP Dual 2-input NAND gate
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs
74AHCT2G32DP Dual 2-input OR gate
74LVC3G34DP-Q100 Triple buffer
74LVC2G66DP-Q100 Bilateral switch
74AHC2G08DP-Q100 Dual 2-input AND gate
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer
74LVC3G07DP-Q100 Triple buffer with open-drain output
74AVC2T45DP Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74LVC3G06DP Triple inverter with open-drain output
74AHCT2G08DP Dual 2-input AND gate
74AHC2G241DP Dual buffer/line driver; 3-state
74HCT2G08DP-Q100 Dual 2-input AND gate
74AHC2G32DP Dual 2-input OR gate
74AHC3G14DP-Q100 Triple inverting Schmitt trigger
74HC2G00DP Dual 2-input NAND gate
74AHCT2G32DP-Q100 Dual 2-input OR gate
74HC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate
74AHC3G04DP Inverter
74HC2G08DP-Q100 Dual 2-input AND gate
74AHC2G08DP Dual 2-input AND gate
74LVC2G74DP Single D-type flip-flop with set and reset; positive edge trigger
74HC2G125DP-Q100 Dual buffer/line driver; 3-state
74HC2G66DP-Q100 Dual single-pole single-throw analog switch
74HC2G125DP Dual buffer/line driver; 3-state
74AHC2G241DP-Q100 Dual buffer/line driver; 3-state
74HC2G02DP Dual 2-input NOR gate
74AHC2G126DP-Q100 Dual buffer/line driver; 3-state
74AHC2G00DP-Q100 Dual 2-input NAND gate
74LVC1G74DP Single D-type flip-flop with set and reset; positive edge trigger
74AVC2T45DP-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74LVC2G02DP-Q100 Dual 2-input NOR gate
74LVC2G08DP Dual 2-input AND gate
74HC3G04DP-Q100 Triple inverter
74LVC3G04DP Triple inverter
74LVC3G34DP Triple buffer
74AHC3GU04DP-Q100 Triple unbuffered inverter
74LVC3G14DP Triple inverting Schmitt trigger with 5 V tolerant input
74AHCT2G08DP-Q100 Dual 2-input AND gate
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs
74LVC2G240DP Dual inverting buffer/line driver; 3-state
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input
74LVC2G00DP Dual 2-input NAND gate
74HC3G04DP Triple inverter
74LVC2G32DP Dual 2-input OR gate
74LVC2G08DP-Q100 Dual 2-input AND gate
74HC3G07DP Triple buffer with open-drain outputs
74LVC3G16DP Triple buffer
74LVC2G66DP Bilateral switch
74HC3G07DP-Q100 Triple buffer with open-drain outputs
74HC2G32DP-Q100 Dual 2-input OR gate
74LVC2G53DP 2-channel analog multiplexer/demultiplexer
74LVC3G04DP-Q100 Triple inverter
74HCT2G32DP Dual 2-input OR gate
74AHCT2G125DP-Q100 Dual buffer/line driver; 3-state
74LVC2G38DP Dual 2-input NAND gate; open drain
74AHC2G126DP Dual buffer/line driver; 3-state
74HCT2G32DP-Q100 Dual 2-input OR gate
74AHC2G125DP-Q100 Dual buffer/line driver; 3-state
74HC2G32DP Dual 2-input OR gate
74LVC3GU04DP Triple unbuffered inverter
74AHC3G04DP-Q100 Inverter
74HC3GU04DP-Q100 Triple unbuffered inverter
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74AHC2G32DP-Q100 Dual 2-input OR gate
XC7WH126DP Dual buffer/line driver; 3-state
74LVC2G241DP Dual buffer/line driver; 3-state
74LVC3G07DP Triple buffer with open-drain output
74LVC1G53DP 2-channel analog multiplexer/demultiplexer
74LVC1G99DP Ultra-configurable multiple function gate; 3-state
74AHC3GU04DP Triple unbuffered inverter
74HC3GU04DP Triple unbuffered inverter
74HC2G02DP-Q100 Dual 2-input NOR gate
74AHC2G125DP Dual buffer/line driver; 3-state
74LVC2G02DP Dual 2-input NOR gate
XC7WT14DP Triple inverting Schmitt trigger
74LVC3G17DP Triple non-inverting Schmitt trigger with 5 V tolerant input
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate
74HC2G86DP Dual 2-input EXCLUSIVE-OR gate
LSF0102DP-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC2G32DP-Q100 Dual 2-input OR gate
74HC2G08DP Dual 2-input AND gate
74HCT3G34DP Triple buffer gate
74HC3G16DP Triple buffer gate
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74HCT2G00DP Dual 2-input NAND gate
74HCT2G66DP Dual single-pole single-throw analog switch
XC7WH14DP Triple inverting Schmitt trigger
74HCT3G14DP Triple inverting Schmitt trigger
74HCT2G02DP Dual 2-input NOR gate
74HCT3G07DP-Q100 Triple buffer with open-drain outputs
74HCT3G14DP-Q100 Triple inverting Schmitt trigger
74HCT3G34DP-Q100 Triple buffer gate
74HCT3G04DP-Q100 Triple inverter
74HCT2G125DP-Q100 Dual buffer/line driver; 3-state
74HCT2G00DP-Q100 Dual 2-input NAND gate
74HCT2G02DP-Q100 Dual 2-input NOR gate
74HCT2G66DP-Q100 Dual single-pole single-throw analog switch
74HCT2G125DP Dual buffer/line driver; 3-state
74HCT3G07DP Triple buffer with open-drain outputs
74HCT3G04DP Triple inverter

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74HC2G00DP-Q100 Dual 2-input NAND gate
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state
74HC3G14DP-Q100 Triple inverting Schmitt trigger
74HC3G34DP-Q100 Triple buffer gate
74AHCT3G14DP-Q100 Triple inverting Schmitt trigger
74LVC3G34DP-Q100 Triple buffer
74LVC2G66DP-Q100 Bilateral switch
74AHC2G08DP-Q100 Dual 2-input AND gate
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer
74LVC3G07DP-Q100 Triple buffer with open-drain output
74HCT2G08DP-Q100 Dual 2-input AND gate
74AHC3G14DP-Q100 Triple inverting Schmitt trigger
74AHCT2G32DP-Q100 Dual 2-input OR gate
74HC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate
74HC2G08DP-Q100 Dual 2-input AND gate
74HC2G125DP-Q100 Dual buffer/line driver; 3-state
74HC2G66DP-Q100 Dual single-pole single-throw analog switch
74AHC2G241DP-Q100 Dual buffer/line driver; 3-state
74AHC2G126DP-Q100 Dual buffer/line driver; 3-state
74AHC2G00DP-Q100 Dual 2-input NAND gate
74AVC2T45DP-Q100 Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74LVC2G02DP-Q100 Dual 2-input NOR gate
74HC3G04DP-Q100 Triple inverter
74AHC3GU04DP-Q100 Triple unbuffered inverter
74AHCT2G08DP-Q100 Dual 2-input AND gate
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input
74LVC2G08DP-Q100 Dual 2-input AND gate
74HC3G07DP-Q100 Triple buffer with open-drain outputs
74HC2G32DP-Q100 Dual 2-input OR gate
74LVC3G04DP-Q100 Triple inverter
74AHCT2G125DP-Q100 Dual buffer/line driver; 3-state
74HCT2G32DP-Q100 Dual 2-input OR gate
74AHC2G125DP-Q100 Dual buffer/line driver; 3-state
74AHC3G04DP-Q100 Inverter
74HC3GU04DP-Q100 Triple unbuffered inverter
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74AHC2G32DP-Q100 Dual 2-input OR gate
74HC2G02DP-Q100 Dual 2-input NOR gate
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate
LSF0102DP-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC2G32DP-Q100 Dual 2-input OR gate
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger
74HCT3G07DP-Q100 Triple buffer with open-drain outputs
74HCT3G14DP-Q100 Triple inverting Schmitt trigger
74HCT3G34DP-Q100 Triple buffer gate
74HCT3G04DP-Q100 Triple inverter
74HCT2G125DP-Q100 Dual buffer/line driver; 3-state
74HCT2G00DP-Q100 Dual 2-input NAND gate
74HCT2G02DP-Q100 Dual 2-input NOR gate
74HCT2G66DP-Q100 Dual single-pole single-throw analog switch