Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8027-1 | WLCSP9 | wafer level chip-scale package; 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body | 2021-06-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8027-1 | 3D model for products with SOT8027-1 package | Design support | 2023-02-07 |
SOT8027-1 | wafer level chip-scale package; 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body | Package information | 2022-09-27 |
SOT8027-1_336 | WLCSP9; Reel dry pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2023-03-03 |