Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8047-1

SOT8047-1

plastic thermal enhanced very very thin small outline package; no leads; 8 terminals; 0.8 mm pitch; 4 x 4 x 0.75 mm body

Package information

Package information Package name Package description Reference Date
SOT8047-1 HWSON8 plastic thermal enhanced very very thin small outline package; no leads; 8 terminals; 0.8 mm pitch; 4 x 4 x 0.75 mm body MO-229 compatible (JEDEC) 2024-08-20

Related documents

File name Title Type Date
SOT8047-1 plastic thermal enhanced very very thin small outline package; no leads;8 terminals; 0.8 mm pitch; 4 x 4 x 0.75 mm body Package information 2024-08-21
SOT8047-1_118 HWSON8; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2024-09-19

Products in this package

Analog & Logic ICs

Type number Description Quick access
NGD4300GC 4 A peak high-performance dual MOSFET gate driver