Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8079LD-1 | DFN1006LD-3 | Leadless ultra small plastic package with side-wettable flanks (SWF); 3 terminals; 0.7 mm pitch; 1 mm × 0.6 mm × 0.45 mm body | 2023-03-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8079LD-1 | Leadless ultra small plastic package with side-wettable flanks (SWF); 3 terminals; 0.7 mm pitch; 1 mm × 0.6 mm × 0.45 mm body | Package information | 2025-04-09 |
SOT8079LD-1_303 | DFN1006LD-3; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-02-19 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode |