Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT815-1 | DHVQFN24 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | 2003-04-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT815-1_118 | DHVQFN24; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
SOT815-1_431 | DHVQFN24; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing information | 2020-04-27 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
74LVC8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | |
74HC4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer | |
74HCT154BQ | 4-to-16 line decoder/demultiplexer | |
74AVC8T245BQ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74LVCH8T245BQ | 8-bit dual supply translating transceiver; 3-state | |
74HCT4067BQ | 16-channel analog multiplexer/demultiplexer | |
74AXP8T245BQ | 8-bit dual supply translating transceiver; 3-state | |
74LVC4245ABQ | Octal dual supply translating transceiver; 3-state | |
74AVCH8T245BQ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74HC154BQ | 4-to-16 line decoder/demultiplexer | |
74LVC4245ABQ-Q100 | Octal dual supply translating transceiver; 3-state | |
74CBTLV3384BQ | 10-bit bus switch with 5-bit output enables | |
74CBTLVD3384BQ | 10-bit level-shifting bus switch with 5-bit output enables | |
74LVC8T245BQ | 8-bit dual supply translating transceiver; 3-state | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74CBTLVD3861BQ | 10-bit level-shifting bus switch with output enable | |
74LVCH8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | |
74CBTLV3861BQ | 10-bit bus switch with output enable | |
74HCT4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer | |
74HC4067BQ | 16-channel analog multiplexer/demultiplexer |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
74LVC8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | |
74HC4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer | |
74LVC4245ABQ-Q100 | Octal dual supply translating transceiver; 3-state | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | |
74LVCH8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | |
74HCT4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer |