Nexperia offers Mobile TVS solutions in ultra flat DSN1608-2, compact DFN2020-3 and ultra compact DFN1006-2 leadless packages, catering to diverse design needs while offering high surge robustness.
As the market leader in Protection, Nexperia keeps innovating and continuously adds more types that match the portable segment demand for high-robustness devices in small packages.
The PTVS Transient Voltage Suppressors portfolio consists of more than 20 types, addressing single-line protection needs from 5 V to 26 V reverse working voltage. All our PTVS solutions protect effectively single-line interfaces against 30 kV electrostatic discharge (IEC61000-4-2 standard).
Features and benefits
- High surge robustness: 32 A up to 178 A at 8/20 µs pulse
- Small packages: DSN1608-2, DFN2020-3 & DFN1006-2
- Wide portfolio with over 20 different types available
Key applications
- USB-PD up to 20 V
- Battery line / charger port
- Supply line
- Hard-disks & SSD
- Audio interface
- Power supply protection
- Industrial application
- Power management
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PTVSxU1UPA series | 300 W Transient Voltage Suppressor | ACT |
|
PTVS10VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS12VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS15VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS18VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS20VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS22VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS24VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS26VU1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS7V5U1UPA | 300 W Transient Voltage Suppressor | Production | |
PTVS10VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS12VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS12VZ1USKN | Transient voltage suppressor in DSN1608-2 for mobile applications | EndOfLife | |
PTVS15VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS15VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS18VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS20VD1UL | Ultra compact Transient Voltage Suppressor | Production | |
PTVS20VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS20VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS24VZ1UPA | Transient Voltage Suppressor | Production | |
PTVS24VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS24VZ1UPD | Transient Voltage Suppressor | Development | |
PTVS26VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS28VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS30VZ1UPA | Transient Voltage Suppressor | Production | |
PTVS36VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS3V3D1BAL | Ultra compact Transient Voltage Supressor | Production | |
PTVS3V3Z1BSC | Ultra compact transient voltage suppressor | Production | |
PTVS48VZ1UPC | Transient Voltage Suppressor | Production | |
PTVS4V5D1BL | Ultra compact Transient Voltage Supressor | Production | |
PTVS4V5D1BL-Q | Ultra compact Transient Voltage Supressor | Production | |
PTVS4V8Z1UPC | Transient Voltage Suppressor | Production | |
PTVS5V0D1UCL | Transient Voltage Suppressor | Production | |
PTVS5V0Z1BSC | Ultra compact transient voltage suppressor | Production | |
PTVS5V0Z1UCL | Transient Voltage Suppressor | Production | |
PTVS5V0Z1UPC | Transient Voltage Suppressor | Production | |
PTVS5V0Z1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS5V0Z1USKN | Transient voltage suppressor in DSN1608-2 for mobile applications | EndOfLife | |
PTVS5V0Z1USKP | Transient voltage suppressor in DSN1608-2 for mobile applications | Production | |
PTVS5V5D1BL | Ultra compact transient voltage suppressor | Production | |
PTVS5V5D1BL-Q | Ultra compact transient voltage supressor | Production | |
PTVS5V5Z1UPC | Transient Voltage Suppressor | Production | |
PTVS6V3D1UCL | Transient Voltage Suppressor | Production | |
PTVS6V3Z1UCL | Transient Voltage Suppressor | Production | |
PTVS6V3Z1UPC | Transient Voltage Suppressor | Production | |
PTVS7V5Z1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Leaflet (1) |
|||
File name | Title | Type | Date |
Nexperia_document_leaflet_MobileTVS_201804.pdf | TVS for Mobile applications | Leaflet | 2018-05-08 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DFN2020-3_SOT1061_mk.png | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
White paper (1) |
|||
File name | Title | Type | Date |
WhitePaper_TVS_Diodes.pdf | What are TVS diodes and how do you choose the right one? | White paper | 2020-02-12 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.