Key features and benefits
- Transistor and two resistors integrated in one package
- Lower handling and inventory costs
- Broad 100 mA product range
- Reduced board space
- 500 mA portfolio
- Shorter assembly times
- Complete range of double RET in SOT363/457
- Simpler design process
- AEC-Q101 qualified
- Fewer soldering joints, increasing system reliability
Key applications
- Digital applications
- Instrument clusters
- Engine control units
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PEMB10; PUMB10 (Automotive) | ACT |
|
|
PUMB10 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PEMB16; PUMB16 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | ACT |
|
PUMB16 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | Production | |
PEMB19; PUMB19 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | ACT |
|
PUMB19 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PEMD17; PUMD17 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PUMD17 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PEMH7; PUMH7 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | ACT |
|
PUMH7 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Production | |
NHUMB1 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Qualification | |
NHUMB10 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB10-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB11 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB13 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB13-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB2 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB9 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB9-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMD10 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD10-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD12-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD13 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD13-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD2-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD3-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD9 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD9-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMH1-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH10-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHUMH11-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH13-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHUMH2-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH9-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC114ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PIMD2 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PQMB11 | PNP/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMD10 | NPN/PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PQMD12 | NPN/PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PQMD13 | NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PQMD16 | NPN/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PQMD2 | NPN/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PQMD3 | NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMH10 | NPN/NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PQMH11 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMH13-Q | NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PQMH2 | NPN/NPN resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PQMH9 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PRMB11 | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD10 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD12 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD13 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD2 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD3 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMH10 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH11 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH13 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH2 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH9 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PUMB1 | PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMB11-Q | 50 V, 100 mA PNP/PNP resistor-equipped double transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMB13-Q | PNP/PNP resistor-equipped double transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMB14 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PUMB15 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMB17 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PUMB18 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PUMB2-Q | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMB20 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMB24 | 50 V, 20 mA PNP/PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMB3 | 50 V, 100 mA PNP/PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PUMB3H-Q | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PUMB9 | PNP/PNP double Resistor-Equipped Transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMD10-Q | NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD12-Q | NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMD13-Q | NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMD14 | 50 V, 100 mA NPN/PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PUMD15-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMD16-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PUMD18 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PUMD19 | NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PUMD2-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMD20 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMD24-Q | 50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMD3-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMD30 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PUMD4-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = open | Production | |
PUMD48-Q | NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD6-Q | 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMD6H-Q | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMD9-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMH1-Q | NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMH10-Q | NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMH11-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMH13-Q | NPN/NPN double Resistor-Equipped Transistor (RET); R1= 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMH14-Q | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PUMH15-Q | NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMH16 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PUMH17 | NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PUMH18 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PUMH19 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PUMH2-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMH20 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMH20-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMH24-Q | NPN/NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMH30-Q | NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PUMH4 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PUMH7H-Q | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMH9-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUML1 | 50 V, 200 mA NPN general-purpose transistor/100 mA NPN resistor-equipped transistor | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT457_mk.png | plastic, surface-mounted package (SC-74) | Marcom graphics | 2018-11-26 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.