Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
BAS116-Q | Low-leakage diode | Production | |
BAS116DY-Q | Low-leakage dual switching diode | Production | |
BAS116GW | Low leakage switching diode | Production | |
BAS116GW-Q | Low leakage switching diode | Production | |
BAS116H | Low leakage switching diode | Production | |
BAS116L | Low-leakage diode | Production | |
BAS116L-Q | Low-leakage diode | Production | |
BAS116QA | Low-leakage diode | Production | |
BAS116T | Single low leakage current switching diode | EndOfLife | |
BAS116VY-Q | Low-leakage triple switching diode | Production | |
BAS416-Q | Low-leakage switching diode | Production | |
BAS716-Q | Low-leakage diode | Production | |
BAV170-Q | Low-leakage double diode | Production | |
BAV170M | Dual common cathode low-leakage diode | Production | |
BAV170QA-Q | Dual common cathode low-leakage diode | Production | |
BAV199-Q | Low-leakage double diode | Production | |
BAV199QC-Q | Low-leakage double diode | Production | |
BAV199S-Q | Low-leakage quadruple diode | Production | |
BAV199W-Q | Low-leakage double diode | Production | |
BAW156 | Low-leakage double diode | Production | |
BAW156-Q | Low-leakage double diode | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOD123_mk.png | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.