Key features and benefits
- High power rating: 400/600 W peak pulse
- Small plastic packages SOT23/SOD123W/SOD128
- Very low reverse leakage current (down to 1 μA typical)
- AEC-Q101 qualified
Key applications
- Power supplies / power management
- Surge protection
- Free wheeling diode for relay coil
- Telecommunication circuits
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PTVSxP1UP | 600 W Transient Voltage Suppressor | ACT | |
PTVS11VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS12VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS13VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS14VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS15VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS16VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS17VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS18VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS20VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS22VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS24VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS30VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS33VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS36VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS40VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS43VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS45VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS48VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS51VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS54VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS58VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS60VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS64VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS6V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS6V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS7V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS7V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS8V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS8V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVSxP1UTP series | High-temperature 600 W Transient Voltage Suppressor | ACT | |
PTVS10VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS11VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS12VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS13VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS14VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS15VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS16VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS17VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS18VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS20VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS22VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS24VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS26VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS28VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS30VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS33VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS36VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS40VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS43VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS45VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS48VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS51VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS54VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS58VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS64VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS9V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVSxS1UR-[1550] | 400 W Transient Voltage Suppressor | ACT | |
PTVS10VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS11VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS12VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS16VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS18VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS20VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS22VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS3V3S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS40VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS43VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS45VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS48VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS51VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS60VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVSxS1UTR series-[1550] | High-temperature 400 W Transient Voltage Suppressor | ACT | |
PTVS10VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS11VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS12VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS13VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS14VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS15VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS16VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS17VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS18VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS20VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS22VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS24VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS26VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS28VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS30VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS33VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS36VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS40VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS43VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS45VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS48VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS51VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS54VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS58VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS60VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS64VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UR | 400 W Transient Voltage Suppressor | Production | |
MMBZ12VDL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ15VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ15VDL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ16VAL-Q | High surge current unidirectional double ESD protection diode | Production | |
MMBZ16VTAL-Q | High surge current unidirectional double ESD protection diodes | Production | |
MMBZ16VZ-LS | TVS device for surge protection of interface and supply lines | Production | |
MMBZ16VZLS-Q | TVS device for surge protection of interface and supply lines | Production | |
MMBZ18VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ20VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ27VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ27VCT-Q | Double ESD protection diode | Production | |
MMBZ33VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
PTVS13VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS13VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS13VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS13VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS13VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS13VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS13VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS14VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS14VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS14VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS14VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS14VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS14VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS15VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS15VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS15VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS15VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS15VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS15VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS16VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS16VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS16VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS16VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS16VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS16VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS16VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS17VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS17VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS17VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS17VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS17VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS17VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS18VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS18VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS18VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS18VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS18VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS18VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS18VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS20VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS20VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS20VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS20VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS20VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS20VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS20VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS22VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS22VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS22VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS22VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS22VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS22VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS22VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS24VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS24VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS24VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS24VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS24VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS24VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS24VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS26VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS26VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS26VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS26VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS26VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS26VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS28VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS28VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS28VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS28VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS28VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS28VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS30VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS30VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS30VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS30VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS30VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS30VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS33VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS33VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS33VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS33VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS33VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS33VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS33VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS36VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS36VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS36VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS36VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS10VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS10VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS10VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS10VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS10VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS11VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS11VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS12VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS12VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS12VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS36VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS36VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS6V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS6V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS7V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS7V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS7V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS7V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS8V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V5P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS8V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS8V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS9V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS9V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS9V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS9V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS11VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS11VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS11VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS10VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS10VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS11VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS11VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS12VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS12VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS12VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS12VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS36VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS3V3P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS3V3S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS3V3S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS3V3S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS40VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS40VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS40VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS40VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS40VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS40VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS40VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS40VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS43VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS43VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS43VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS43VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS43VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS43VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS45VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS43VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS45VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS45VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS45VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS45VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS45VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS45VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS48VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS48VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS48VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS48VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS48VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS48VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS48VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS51VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS51VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS51VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS51VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS51VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS51VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS51VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS51VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS54VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS54VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS54VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS54VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS54VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS58VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS54VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS58VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS58VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS58VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS58VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS58VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS5V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS5V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS60VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS60VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS60VS1UR | 400 W Transient Voltage Suppressor | Production | |
PTVS60VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS60VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS60VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS64VP1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS64VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
PTVS64VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS64VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS64VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS64VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS64VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V0P1UP | 600 W Transient Voltage Suppressor | Production | |
PTVS6V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
PTVS6V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
PTVS6V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
PTVS6V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
MMBZ10VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ10VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ15VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ27VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ5V6AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ5V6AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ27VAT-Q | TVS device for surge protection of interface and supply lines | Production | |
MMBZ27VUA-Q | TVS device for surge protection of interface and supply lines | Production |
Brochure (3) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_ESD_Automotive_Application_Guide.pdf | ESD Automotive Application Guide | Brochure | 2023-02-16 |
Nexperia_document_brochure_application-guide_automotive.pdf | Nexperia Application Guide Automotive | Brochure | 2019-05-31 |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
White paper (2) |
|||
File name | Title | Type | Date |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf | 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 | White paper | 2020-02-26 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf | Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED | White paper | 2019-12-19 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.