Key features
- Fully 10BASE-T1s and 100/1000BASE-T1 OPEN Alliance compliant
- Low capacitance down to < 0.4 pF
- ESD protection up to 30 kV (IEC 61000-4-2, contact)
- ESD robustness 15 kV at 1000 discharges
- High trigger voltage: Vt1 = 100 V min
- Available in various package options
- AEC-Q101 qualified / automotive grade
Key applications
- ESD protection for in-vehicle network lines
- In-automotive environments
- OPEN Alliance 10BASE-T1s and 100/1000BASE-T1 Ethernet
Latest products
Featured documents
Latest news and blogs
Latest videos
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1ETH10L-Q | ESD protection for in-vehicle networks | Production | |
PESD1ETH10LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1ETH1GLS-Q | ESD protection for In-vehicle networks | Production | |
PESD1ETH1GXLS-Q | ESD protection for In-vehicle networks | Production | |
PESD2ETH-AD | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETH100-T | ESD protection for In-vehicle networks | Production | |
PESD2ETH100T-Q | ESD protection for in-vehicle networks | Production | |
PESD2ETH1G-T | ESD protection for In-vehicle networks | Production | |
PESD2ETH1GT-Q | ESD protection for in-vehicle networks | Production | |
PESD2ETH1GXT-Q | ESD protection for In-vehicle networks | Production | |
PESD2ETHAD-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHAX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHD-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD5V0U1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
PRTR5V0U4D-Q | Ultra low capacitance quadruple rail-to-rail ESD protection | Production |
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90039.pdf | ESD protection devices for automotive Ethernet applications (100Base-T1, 1000Base-T1) | Application note | 2023-02-21 |
Brochure (3) |
|||
File name | Title | Type | Date |
Nexperia_ESD_Automotive_Application_Guide.pdf | ESD Automotive Application Guide | Brochure | 2023-02-16 |
Nexperia_document_brochure_application-guide_automotive.pdf | Nexperia Application Guide Automotive | Brochure | 2019-05-31 |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Leaflet (2) |
|||
File name | Title | Type | Date |
Leaflet_CHN_Automotive_Ethernet_Leaflet.pdf | Leaflet_CHN_Automotive_Ethernet_Leaflet | Leaflet | 2025-02-19 |
Nexperia_Automotive_Ethernet_ESD_Protection_Factsheet_CN.pdf | 汽车以太网ESD保护 | Leaflet | 2020-02-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
White paper (3) |
|||
File name | Title | Type | Date |
2025-0001_NEX_045_Factsheet_OPEN_alliance_10BASE_T1s_100BASE-T1_and_1000BASE-T1_v01.pdf | 2025-0001 NEX_045_Factsheet_OPEN_alliance_10BASE_T1s_100BASE-T1_and_1000BASE-T1_v01 | White paper | 2025-02-19 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf | 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 | White paper | 2020-02-26 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf | Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED | White paper | 2019-12-19 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.