Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT08 | Quad 2-input AND gate | ACT | |
74ABT08D | Quad 2-input AND gate | Production | |
74ABT08DB | Quad 2-input AND gate | EndOfLife | |
74ABT08PW | Quad 2-input AND gate | Production | |
74AHC08; 74AHCT08 | Quad 2-input AND gate | ACT | |
74AHC08BQ | Quad 2-input AND gate | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHCT08BQ | Quad 2-input AND gate | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHC1G08; 74AHCT1G08 | 2-input AND gate | ACT | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHC1G09 | 2-input AND gate with open-drain output | ACT | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHC2G08; 74AHCT2G08 | Dual 2-input AND gate | ACT | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74ALVC08 | Quad 2-input AND gate | ACT | |
74ALVC08BQ | Quad 2-input AND gate | Production | |
74ALVC08D | Quad 2-input AND gate | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74AUP1G08 | Low-power 2-input AND gate | ACT | |
74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G09 | Low-power 2-input AND gate with open-drain | ACT | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G11 | Low-power 3-input AND gate | ACT | |
74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74AUP1T08 | Low-power 2-input AND gate with voltage-level translator | ACT | |
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP2G08 | Low-power dual 2-input AND gate | ACT | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AXP1G08 | Low-power 2-input AND gate | ACT | |
74AXP1G08GM | Low-power 2-input AND gate | EndOfLife | |
74AXP1G08GN | Low-power 2-input AND gate | EndOfLife | |
74AXP1G08GS | Low-power 2-input AND gate | EndOfLife | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74AXP1G09 | Low-power 2-input AND gate with open-drain | ACT | |
74AXP1G09GM | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GN | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GS | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G11 | Low-power 3-input AND gate | ACT | |
74AXP1G11GM | Low-power 3-input AND gate | EndOfLife | |
74AXP1G11GN | Low-power 3-input AND gate | EndOfLife | |
74AXP1G11GS | Low-power 3-input AND gate | EndOfLife | |
74HC08; 74HCT08 | Quad 2-input AND gate | ACT | |
74HC08BQ | Quad 2-input AND gate | Production | |
74HC08D | Quad 2-input AND gate | Production | |
74HC08DB | Quad 2-input AND gate | EndOfLife | |
74HC08PW | Quad 2-input AND gate | Production | |
74HCT08BQ | Quad 2-input AND gate | Production | |
74HCT08D | Quad 2-input AND gate | Production | |
74HCT08DB | Quad 2-input AND gate | EndOfLife | |
74HCT08PW | Quad 2-input AND gate | Production | |
74HC11; 74HCT11 | Triple 3-input AND gate | ACT | |
74HC11D | Triple 3-input AND gate | Production | |
74HC11DB | Triple 3-input AND gate | EndOfLife | |
74HC11PW | Triple 3-input AND gate | Production | |
74HCT11D | Triple 3-input AND gate | Production | |
74HCT11DB | Triple 3-input AND gate | EndOfLife | |
74HCT11PW | Triple 3-input AND gate | Production | |
74HC1G08; 74HCT1G08 | 2-input AND gate | ACT | |
74HC1G08GV | 2-input AND gate | Production | |
74HC1G08GW | 2-input AND gate | Production | |
74HCT1G08GV | 2-input AND gate | Production | |
74HCT1G08GW | 2-input AND gate | Production | |
74HC21 | Dual 4-input AND gate | ACT | |
74HC21D | Dual 4-input AND gate | Production | |
74HC21DB | Dual 4-input AND gate | EndOfLife | |
74HC21PW | Dual 4-input AND gate | Production | |
74HC2G08; 74HCT2G08 | Dual 2-input AND gate | ACT | |
74HC2G08DC | Dual 2-input AND gate | Production | |
74HC2G08DP | Dual 2-input AND gate | Production | |
74HCT2G08DC | Dual 2-input AND gate | Production | |
74HCT2G08DP | Dual 2-input AND gate | Production | |
74HCT2G08GD | Dual 2-input AND gate | EndOfLife | |
74LV08 | Quad 2-input AND gate | ACT | |
74LV08D | Quad 2-input AND gate | Production | |
74LV08DB | Quad 2-input AND gate | EndOfLife | |
74LV08PW | Quad 2-input AND gate | Production | |
74LV08A | Quad 2-input AND gate | ACT | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV1T08 | 2-input single supply translating AND gate | ACT | |
74LV1T08GV | 2-input single supply translating AND gate | Production | |
74LV1T08GW | 2-input single supply translating AND gate | Production | |
74LV1T08GX | 2-input single supply translating AND gate | Production | |
74LVC08A | Quad 2-input AND gate | ACT | |
74LVC08ABQ | Quad 2-input AND gate | Production | |
74LVC08AD | Quad 2-input AND gate | Production | |
74LVC08ADB | Quad 2-input AND gate | EndOfLife | |
74LVC08APW | Quad 2-input AND gate | Production | |
74LVC11 | Dual inverter | ACT | |
74LVC11BQ | Dual inverter | Production | |
74LVC11D | Dual inverter | Production | |
74LVC11DB | Dual inverter | EndOfLife | |
74LVC11PW | Dual inverter | Production | |
74LVC1G08 | Single 2-input AND gate | ACT | |
74LVC1G08GF | Single 2-input AND gate | NotForDesignIn | |
74LVC1G08GM | Single 2-input AND gate | Production | |
74LVC1G08GN | Single 2-input AND gate | Production | |
74LVC1G08GS | Single 2-input AND gate | Production | |
74LVC1G08GV | Single 2-input AND gate | Production | |
74LVC1G08GW | Single 2-input AND gate | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74LVC1G11 | Single 3-input AND gate | ACT | |
74LVC1G11GF | Single 3-input AND gate | EndOfLife | |
74LVC1G11GM | Single 3-input AND gate | Production | |
74LVC1G11GN | Single 3-input AND gate | Production | |
74LVC1G11GS | Single 3-input AND gate | Production | |
74LVC1G11GV | Single 3-input AND gate | Production | |
74LVC1G11GW | Single 3-input AND gate | Production | |
74LVC1G11GX | Single 3-input AND gate | Production | |
74LVC2G08 | Dual 2-input AND gate | ACT | |
74LVC2G08DC | Dual 2-input AND gate | Production | |
74LVC2G08DP | Dual 2-input AND gate | Production | |
74LVC2G08GD | Dual 2-input AND gate | EndOfLife | |
74LVC2G08GF | Dual 2-input AND gate | EndOfLife | |
74LVC2G08GM | Dual 2-input AND gate | EndOfLife | |
74LVC2G08GN | Dual 2-input AND gate | Production | |
74LVC2G08GS | Dual 2-input AND gate | Production | |
74LVC2G08GT | Dual 2-input AND gate | Production | |
74LVC2G08GX | Dual 2-input AND gate | Production | |
74LVT08 | 3.3 V Quad 2-input AND gate | ACT | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVT08DB | 3.3 V Quad 2-input AND gate | EndOfLife | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74VHC08; 74VHCT08 | Quad 2-input AND gate | ACT | |
74VHC08BQ | Quad 2-input AND gate | Production | |
74VHC08D | Quad 2-input AND gate | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74VHCT08BQ | Quad 2-input AND gate | Production | |
74VHCT08D | Quad 2-input AND gate | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
HEF4073B | Triple 3-input AND gate | ACT | |
HEF4073BT | Triple 3-input AND gate | Production | |
HEF4081B | Quad 2-input AND gate | ACT | |
HEF4081BT | Quad 2-input AND gate | Production | |
HEF4082B | Dual 4-input AND gate | ACT | |
HEF4082BT | Dual 4-input AND gate | Production | |
XC7SET08 | 2-input AND gate | ACT | |
XC7SET08GV | 2-input AND gate | Production | |
XC7SET08GW | 2-input AND gate | Production | |
XC7SH08 | 2-input AND gate | ACT | |
XC7SH08GV | 2-input AND gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
74ABT08D | Quad 2-input AND gate | Production | |
74ABT08DB | Quad 2-input AND gate | EndOfLife | |
74ABT08PW | Quad 2-input AND gate | Production | |
74AHC08BQ | Quad 2-input AND gate | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHC1G08GZ | 2-input AND gate | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHCT08BQ | Quad 2-input AND gate | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74ALVC08BQ | Quad 2-input AND gate | Production | |
74ALVC08D | Quad 2-input AND gate | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G08GZ | Low-power 2-input AND gate | Production | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74AXP1G08GS | Low-power 2-input AND gate | EndOfLife | |
74AXP1G09GM | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G08GN | Low-power 2-input AND gate | EndOfLife | |
74AXP1G08GM | Low-power 2-input AND gate | EndOfLife | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GS | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G09GN | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G11GN | Low-power 3-input AND gate | EndOfLife | |
74AXP1G11GS | Low-power 3-input AND gate | EndOfLife | |
74AXP1G11GM | Low-power 3-input AND gate | EndOfLife | |
74HC08D | Quad 2-input AND gate | Production | |
74HC08BQ | Quad 2-input AND gate | Production | |
74HC08PW | Quad 2-input AND gate | Production | |
74HC08DB | Quad 2-input AND gate | EndOfLife | |
74HC11D | Triple 3-input AND gate | Production | |
74HC11PW | Triple 3-input AND gate | Production | |
74HC1G08GV | 2-input AND gate | Production | |
74HC1G08GW | 2-input AND gate | Production | |
74HC21D | Dual 4-input AND gate | Production | |
74HC21PW | Dual 4-input AND gate | Production | |
74HC2G08DC | Dual 2-input AND gate | Production | |
74HC2G08DP | Dual 2-input AND gate | Production | |
74HCT08D | Quad 2-input AND gate | Production | |
74HCT08BQ | Quad 2-input AND gate | Production | |
74HCT08PW | Quad 2-input AND gate | Production | |
74HCT11D | Triple 3-input AND gate | Production | |
74HCT11DB | Triple 3-input AND gate | EndOfLife | |
74HCT11PW | Triple 3-input AND gate | Production | |
74HCT1G08GW | 2-input AND gate | Production | |
74HCT1G08GV | 2-input AND gate | Production | |
74HCT1G08GZ | 2-input AND gate | Production | |
74HCT2G08DC | Dual 2-input AND gate | Production | |
74HCT2G08DP | Dual 2-input AND gate | Production | |
74HCT2G08GD | Dual 2-input AND gate | EndOfLife | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV08D | Quad 2-input AND gate | Production | |
74LV08PW | Quad 2-input AND gate | Production | |
74LVC08ABQ | Quad 2-input AND gate | Production | |
74LVC08AD | Quad 2-input AND gate | Production | |
74LVC08APW | Quad 2-input AND gate | Production | |
74LVC08ADB | Quad 2-input AND gate | EndOfLife | |
74LVC11D | Dual inverter | Production | |
74LVC11BQ | Dual inverter | Production | |
74LVC11DB | Dual inverter | EndOfLife | |
74LVC11PW | Dual inverter | Production | |
74LVC1G08GM | Single 2-input AND gate | Production | |
74LVC1G08GN | Single 2-input AND gate | Production | |
74LVC1G08GV | Single 2-input AND gate | Production | |
74LVC1G08GS | Single 2-input AND gate | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74LVC1G08GW | Single 2-input AND gate | Production | |
74LVC1G08GZ | Single 2-input AND gate | Production | |
74LVC1G11GM | Single 3-input AND gate | Production | |
74LVC1G11GN | Single 3-input AND gate | Production | |
74LVC1G11GF | Single 3-input AND gate | EndOfLife | |
74LVC1G11GS | Single 3-input AND gate | Production | |
74LVC1G11GV | Single 3-input AND gate | Production | |
74LVC1G11GW | Single 3-input AND gate | Production | |
74LVC1G11GX | Single 3-input AND gate | Production | |
74LVC2G08DC | Dual 2-input AND gate | Production | |
74LVC2G08DP | Dual 2-input AND gate | Production | |
74LVC2G08GF | Dual 2-input AND gate | EndOfLife | |
74LVC2G08GS | Dual 2-input AND gate | Production | |
74LVC2G08GN | Dual 2-input AND gate | Production | |
74LVC2G08GM | Dual 2-input AND gate | EndOfLife | |
74LVC2G08GT | Dual 2-input AND gate | Production | |
74LVC2G08GX | Dual 2-input AND gate | Production | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVT08DB | 3.3 V Quad 2-input AND gate | EndOfLife | |
74VHC08BQ | Quad 2-input AND gate | Production | |
74VHC08D | Quad 2-input AND gate | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74VHCT08BQ | Quad 2-input AND gate | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74VHCT08D | Quad 2-input AND gate | Production | |
HEF4073BT | Triple 3-input AND gate | Production | |
HEF4082BT | Dual 4-input AND gate | Production | |
HEF4081BT | Quad 2-input AND gate | Production | |
N74F08D | Quad two-input AND gate | EndOfLife | |
XC7SET08GW | 2-input AND gate | Production | |
XC7SET08GV | 2-input AND gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
XC7SH08GV | 2-input AND gate | Production | |
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74AHCT2G08GD | Dual 2-input AND gate | EndOfLife | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
74HC11DB | Triple 3-input AND gate | EndOfLife | |
74HC21DB | Dual 4-input AND gate | EndOfLife | |
74HC2G08GD | Dual 2-input AND gate | EndOfLife | |
74HCT08DB | Quad 2-input AND gate | EndOfLife | |
74LV08DB | Quad 2-input AND gate | EndOfLife | |
74LVC1G08GF | Single 2-input AND gate | NotForDesignIn | |
74LVC2G08GD | Dual 2-input AND gate | EndOfLife | |
74LV1T08GV | 2-input single supply translating AND gate | Production | |
74LV1T08GW | 2-input single supply translating AND gate | Production | |
74LV1T08GX | 2-input single supply translating AND gate | Production | |
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
X2SON5_SOT1226_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.