Key features and benefits
- Wide supply voltage 2.0 V to 6.0 V
- Expandable word length
Key applications
- Error detection
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC280; 74HCT280 | 9-bit odd/even parity generator/checker | ACT |
|
74HC280D | 9-bit odd/even parity generator/checker | Production | |
74HCT280D | 9-bit odd/even parity generator/checker | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production | |
74HCT280DB | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SSOP14_SOT337-1_mk.png | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.