Parity Generators/Checkers

Error detection made easy

Parity generators/checkers allow the detection of basic data transmission issues in systems. Our devices offer you a wide supply voltage range and expandable word length.

Key features and benefits

  • Wide supply voltage 2.0 V to 6.0 V
  • Expandable word length

Key applications

  • Error detection

Parametric search

Parity Generators/Checkers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC280; 74HCT280 9-bit odd/even parity generator/checker ACT
74HC280D 9-bit odd/even parity generator/checker Production
74HCT280D 9-bit odd/even parity generator/checker Production
74HCT280PW 9-bit odd/even parity generator/checker Production
74HCT280DB EndOfLife
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SSOP14_SOT337-1_mk.png plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Datasheets (0)

No search results have been found

Cross reference