Key features and benefits
- Wide supply voltage 2.0 V to 6.0 V
- Expandable word length
Key applications
- Error detection
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC280; 74HCT280 | 9-bit odd/even parity generator/checker | ACT | |
74HC280D | 9-bit odd/even parity generator/checker | Production | |
74HCT280D | 9-bit odd/even parity generator/checker | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.